(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blank Plate【10 Pieces Per Package】

Blank Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      148,749VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative images only. Please refer to the manufacturer's catalog for detailed shape.

Product Description

[Features]
·It is an outlet cover
·You can prevent contaminants from entering through the blade receiving hole when you do not plug it

 
Part Number
MZ6192(10コイリ)
MZ6570(10コイリ)
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSType

148,749 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) 10Blank chip for 2P

691,250 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

12 Day(s) 10Blank chip for power strip

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Cap / Plug Cover / Blank Tip