(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Interface Terminal Block Push-in Type TIFS5N Series

Interface Terminal Block Push-in Type TIFS5N Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      702,823VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·This series uses a 5 mm pitch push-in terminal block that completes wiring simply by inserting a cable. It is an interface terminal block that realizes the features of the push-in terminal block, such as reduction of labor-hours and space saving
·The TIF (Z) S5N series is a series that pursues more usability by adding new functions such as built-in brake and vertical mounting

 
Part Number
TIFS5N20MH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

702,823 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Direct attachment Pitch Between Terminals(mm) 5 Representative Standard UL
Dimension vertical(mm) 42 Dimension width(mm) 54 Connector manufacturer Hirose Electric

Please check the type/dimensions/specifications of the part TIFS5N20MH in the Interface Terminal Block Push-in Type TIFS5N Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TIFS5N20MH trong chuỗi Interface Terminal Block Push-in Type TIFS5N Series.