(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Accessories for convenient use of ILME connectors
・ There are interfaces for PCB, special contact pins, frames, code pins, etc.
・ Further notes: By using a cord pin, you can prevent accidental insertion into parallel heterogeneous connectors
Part Number | Price | Minimum Order Qty. | Related ToCó quan hệ với | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Features | Part names | Application | Details | Material | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 40,138 VND | 2 Piece(s) | 8 Day(s) or more | 10 | - | - | 6A contact for interface | For 6A female contact, female insert | Includes φ 1 mm terminals | Silver Plated | - | ||
98,093 VND | 1 Piece(s) | 6 Day(s) or more | - | Other | For Housing And Hood, Size "44.27" | CLASS enclosure | - | For housing and hood, size "44.27" | - | - | |||
109,047 VND | 1 Piece(s) | 6 Day(s) or more | - | Other | For Housing And Hood, Size "57.27" | CLASS enclosure | - | For housing and hood, size "57.27" | - | - | |||
116,592 VND | 1 Piece(s) | 6 Day(s) or more | - | Other | For Housing And Hood, Size "77.27" | CLASS enclosure | - | For housing and hood, size "77.27" | - | - | |||
126,572 VND | 1 Piece(s) | 6 Day(s) or more | - | Other | For Housing And Hood, Size "104.27" | CLASS enclosure | - | For housing and hood, size "104.27" | - | - | |||
- | 165,061 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | Interface for printed circuit boards | For interface module printed circuit board | Includes 6 female contacts (gold plated) | - | - | ||
- | 139,961 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | Interface for printed circuit boards | For interface module printed circuit board | Includes 6 female contacts (silver plated) | - | - | ||
- | 158,150 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | For terminal connector CKF03 | Connection: Pin 2, Pin 3 | Includes peg, seal | - | - | ||
- | 15,040 VND | 5 Piece(s) | 4 Day(s) or more | 10 | - | - | Seal and the screw sets | For IP66/IP67/CK, CQ05, CKS and others | - | - | See the catalog | ||
- | 15,040 VND | 5 Piece(s) | 4 Day(s) or more | 10 | - | - | Seal and the screw sets | For IP66/IP67/CD08 and others | - | - | See the catalog | ||
- | 637,398 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | Terminal for multiple ground cables | For “44.27” enclosure and 2-module MIXO frame | - | Made of galvanized steel | - | ||
- | 935,600 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | Ground terminal for multiple shielded cables and ground | “44.27” enclosure and 3-module MIXO frame | - | Made of galvanized steel | - | ||
- | 755,129 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | Ground terminal for multiple shielded cables | For “44.27” enclosure and 2-module MIXO frame | - | Made of galvanized steel | - | ||
- | 51,993 VND | 2 Piece(s) | 8 Day(s) or more | 10 | - | - | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 9 pin connector | For CZ/MZ/MZF enclosure | - | - | ||
- | 44,820 VND | 2 Piece(s) | 8 Day(s) or more | 10 | - | - | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 9 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
- | 43,915 VND | 2 Piece(s) | 8 Day(s) or more | 10 | - | - | Plate for D-SUB connector (IEC60807-2) | For 2D-SUB 9 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
- | 790,373 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | Terminal for multiple ground cables | For “57.27” enclosure and 3-module MIXO frame | - | Made of galvanized steel | - | ||
- | 128,806 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | Clamp metal fittings for shield cable with diameter of 10 mm | For CR, ST ground terminal | - | - | - | ||
- | 1,059,830 VND | 5 Piece(s) | 5 Day(s) or more | 10 | - | - | Ground terminal for multiple shielded cables and ground | “57.27” enclosure and 3-module MIXO frame | - | Made of galvanized steel | - | ||
- | 798,372 VND | 5 Piece(s) | 5 Day(s) or more | 10 | - | - | Ground terminal for multiple shielded cables | For “57.27” enclosure and 3-module MIXO frame | - | Made of galvanized steel | - | ||
- | 44,713 VND | 2 Piece(s) | 5 Day(s) or more | 10 | - | - | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 15-pin connector | For CZ/MZ/MZF enclosure | - | - | ||
- | 43,915 VND | 2 Piece(s) | 5 Day(s) or more | 10 | - | - | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 15-pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
- | 48,186 VND | 2 Piece(s) | 5 Day(s) or more | 10 | - | - | Plate for D-SUB connector (IEC60807-2) | For 2D-SUB 15 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
- | 759,128 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | Terminal for multiple ground cables | For “77.27” enclosure and 4-module MIXO frame | - | Made of galvanized steel | - | ||
- | 1,072,556 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | Ground terminal for multiple shielded cables and ground | “77.27” enclosure and 3-module MIXO frame | - | Made of galvanized steel | - | ||
- | 784,374 VND | 5 Piece(s) | 5 Day(s) or more | 10 | - | - | Ground terminal for multiple shielded cables | For “77.27” enclosure and 4-module MIXO frame | - | Made of galvanized steel | - | ||
- | 49,633 VND | 2 Piece(s) | 8 Day(s) or more | 10 | - | - | Single coating pin (to prevent mis-insertion) for 6 coatings | Single coding pin | - | Stainless Steel | - | ||
- | 43,148 VND | 2 Piece(s) | 8 Day(s) or more | 10 | - | - | Single coating pin (to prevent mis-insertion) for 6 coatings | Single coding pin | MIXO inserts only | Stainless Steel | - | ||
- | 27,211 VND | 3 Piece(s) | 4 Day(s) or more | 10 | - | - | Single coating pin (to prevent mis-insertion) for 6 coatings | Single coding pin | MIXO inserts only | Made of galvanized steel | - | ||
- | 18,048 VND | 5 Piece(s) | 4 Day(s) or more | 10 | - | - | Single coating pin (to prevent mis-insertion) for 6 coatings | Single coding pin | - | Made of galvanized steel | - | ||
- | 717,885 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | Terminal for multiple ground cables | For “104.27” enclosure and 6-module MIXO frame | - | Made of galvanized steel | - | ||
- | 1,260,383 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | Terminal for multiple ground cables | For “104.27” enclosure and 6-module MIXO frame | Crank type | Made of galvanized steel | - | ||
- | 1,326,930 VND | 5 Piece(s) | 5 Day(s) or more | 10 | - | - | Ground terminal for multiple shielded cables and ground | “104.27” enclosure and 3-module MIXO frame | - | Made of galvanized steel | - | ||
- | 1,452,428 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | Ground terminal for multiple shielded cables and ground | For CSS “104.27” enclosure and insert | - | Made of galvanized steel | Can only be equipped on the bulkhead housing | ||
- | 875,359 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | Ground terminal for multiple shielded cables | For “104.27” enclosure and 6-module MIXO frame | - | Made of galvanized steel | - | ||
- | 48,186 VND | 2 Piece(s) | 5 Day(s) or more | 10 | - | - | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 25 pin connector | For CZ/MZ/MZF enclosure | - | - | ||
- | 46,126 VND | 2 Piece(s) | 8 Day(s) or more | 10 | - | - | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 25 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
- | 48,296 VND | 2 Piece(s) | 5 Day(s) or more | 10 | - | - | Plate for D-SUB connector (IEC60807-2) | For 2D-SUB 25 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
- | 51,993 VND | 2 Piece(s) | 5 Day(s) or more | 10 | - | - | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 37 pin connector | For CZ/MZ/MZF enclosure | - | - | ||
- | 46,236 VND | 2 Piece(s) | 5 Day(s) or more | 10 | - | - | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 37 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
- | 49,603 VND | 2 Piece(s) | 5 Day(s) or more | 10 | - | - | Plate for D-SUB connector (IEC60807-2) | For 2D-SUB 37 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
- | 45,906 VND | 2 Piece(s) | 5 Day(s) or more | 10 | - | - | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 50 pin connector | For CZ/MZ/MZF enclosure | - | - | ||
- | 49,820 VND | 2 Piece(s) | 5 Day(s) or more | 10 | - | - | Plate for D-SUB connector (IEC60807-2) | For 1D-SUB 50 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
- | 45,906 VND | 2 Piece(s) | 5 Day(s) or more | 10 | - | - | Plate for D-SUB connector (IEC60807-2) | For 2D-SUB 50 pin connector | For CH/CA and MH/MA/MF enclosures | - | - | ||
73,509 VND | 1 Piece(s) | 6 Day(s) or more | - | Other | Single Coding Pin (Cannot Be Used for MIXO Inserts) | Accessories for multi-pole connector | - | Single coding pin (Not compatible with MIXO insert) | Stainless Steel | - | |||
73,509 VND | 1 Piece(s) | 6 Day(s) or more | - | Other | Single Coding Pin (Dedicated for Use With MIXO Inserts) | Accessories for multi-pole connector | - | Single coding pin (Dedicated for MIXO insert) | Stainless Steel | - | |||
73,509 VND | 1 Piece(s) | 6 Day(s) or more | - | Other | Single Coding Pin (Dedicated for Use With MIXO Inserts) | Accessories for multi-pole connector | - | Single coding pin (Dedicated for MIXO insert) | Made of galvanized steel | - | |||
75,943 VND | 1 Piece(s) | 6 Day(s) or more | - | Other | Single Coding Pin (Cannot Be Used for MIXO Inserts) | Accessories for multi-pole connector | - | Single coding pin (Not compatible with MIXO insert) | Made of galvanized steel | - | |||
20,446 VND | 6 Piece(s) | 6 Day(s) or more | - | Other | Coding Pin for CDS Insert | Accessories for multi-pole connector | - | Coding pin for CDS insert | - | - | |||
- | 15,825 VND | 6 Piece(s) | 4 Day(s) or more | 10 | - | - | For coding pin crimped wire connection type insert | For coding pin CD07 and CD08 inserts | - | - | - | ||
- | 15,825 VND | 6 Piece(s) | 4 Day(s) or more | 10 | - | - | For coding pin crimped wire connection type insert | For coding pin CDC, CQ, CQE, CCE, CMCE MIXO(16a), inserts | - | - | - | ||
19,473 VND | 7 Piece(s) | 6 Day(s) or more | - | Other | Coding Pin for CK/CKS03 Insert | Accessories for multi-pole connector | - | Coding pin for CK/CKS03 insert | - | - | |||
21,907 VND | 6 Piece(s) | 6 Day(s) or more | - | Other | Coding Pin, For CK/CKS04 Inserts (Yellow) | Accessories for multi-pole connector | - | Coding pin for CK/CKS04 insert (Yellow) | - | - | |||
21,907 VND | 6 Piece(s) | 6 Day(s) or more | - | Other | Coding Pin, For CK/CKS04 Inserts (Red) | Accessories for multi-pole connector | - | Coding pin for CK/CKS04 insert (Red) | - | - | |||
18,986 VND | 7 Piece(s) | 6 Day(s) or more | - | Other | Insert Coding Pin for RJ45 Adapter | Accessories for multi-pole connector | - | Insert coding pin for RJ45 adapter | - | - | |||
21,907 VND | 6 Piece(s) | 6 Day(s) or more | - | Other | Coding Pin for CQ4 03/CQAM 12 T1 | Accessories for multi-pole connector | - | Coding pin for CQ4 03/CQAM 12 T1 | - | - | |||
- | 15,028 VND | 7 Piece(s) | 4 Day(s) or more | 10 | - | - | For coding pin CQ 12 insert | For coding pin CQ12 inserts | - | - | - | ||
- | 52,311 VND | 2 Piece(s) | 4 Day(s) or more | 10 | - | - | For dual-coding and guide pin 16 coding | Female pin | - | Stainless Steel | - | ||
- | 53,508 VND | 2 Piece(s) | 8 Day(s) or more | 10 | - | - | For dual-coding and guide pin 16 coding | Female pin | MIXO inserts only | Stainless Steel | - | ||
- | 34,783 VND | 3 Piece(s) | 4 Day(s) or more | 10 | - | - | For dual-coding and guide pin 16 coding | Female pin | - | Made of galvanized steel | - |