(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Enclosure]C Type IP66, Rotary Lever Series (Part Number)

[Enclosure]C Type IP66, Rotary Lever Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      105,741VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative images only.

Product Description

Ilme's traditional lever C type
It is a standard enclosure of Ilme connector.
A uniquely developed rotary lever enables smooth attachment and detachment.
Stainless steel levers and springs ensure safe and secure fitting and airtightness.
The manufacturer will flexibly respond to various on-site needs with the manufacturer's wide lineup.
Further notes: It is a slim type that contributes to the miniaturization of equipment and supports all connection types.

 
Part Number
MHV 10.20
Part NumberPriceMinimum Order Qty.Related ToCó quan hệ vớiVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Connection direction Application M/N/O A/B/C Connector series initials Representative Standard Part names Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Enclosure size
(mm)
Material Details Connector Series First Letters details Product type Variant Style Cable entry Size Note Application
-

306,668 VND

1 Piece(s) 4 Day(s) or more 10-----M/N/OUL / CULHood-40+125C-TYPETop2057.27Diecast aluminum alloyWith 4 pegs------Make sure to use together with the separately-sold complete cable ground.-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Protection function (environmentally resistant) Available Connector Shape Square shape

Please check the type/dimensions/specifications of the part MHV 10.20 in the [Enclosure]C Type IP66, Rotary Lever Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHV 10.20 trong chuỗi [Enclosure]C Type IP66, Rotary Lever Series.

Products like this...

Part Number
CAF 24.21
CAF 24.221
CAF 24.29
MHV 10.25
MHV 16 G32
MHV 16 L25
Part NumberRelated ToCó quan hệ vớiStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Connection direction Application M/N/O A/B/C Connector series initials Representative Standard Part names Operating Temperature Range (Min)
(°C)
Operating Temperature Range (Max)
(°C)
Enclosure type Hood Entry Direction Entry dimensions
(mm)
Enclosure size
(mm)
Material Details Connector Series First Letters details Product type Variant Style Cable entry Size Note Application
-

1,241,263 VND

1 Piece(s) 4 Day(s) or more 10-----A/B/CUL / CULHood-40+125C-TYPEFront21104.27Diecast aluminum alloyWith 4 pegs / High construction--------
-

1,679,965 VND

1 Piece(s) 4 Day(s) or more 10-----A/B/CUL / CULHood-40+125C-TYPEFront21 (2 entry)104.27Diecast aluminum alloyWith 4 pegs-------For 2 levers with pegs
-

993,061 VND

1 Piece(s) 4 Day(s) or more 10-----A/B/CUL / CULHood-40+125C-TYPEFront29104.27Diecast aluminum alloyWith 4 pegs / High construction--------
-

306,668 VND

1 Piece(s) 4 Day(s) or more 10-----M/N/OUL / CULHood-40+125C-TYPETop2557.27Diecast aluminum alloyWith 4 pegs--------
-

1,130,136 VND

1 Piece(s) 4 Day(s) or more 10-----M/N/OUL / CULHood (for relay)-40+125C-TYPETop3277.27Diecast aluminum alloyWith 2 lock levers / With seal--------
-

671,392 VND

5 Piece(s) 4 Day(s) or more 10-----M/N/OUL / CULHood-40+125C-TYPETop2577.27Diecast aluminum alloyWith 2 pegs--------