(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Ilme's traditional lever C type
It is a standard enclosure of Ilme connector.
A uniquely developed rotary lever enables smooth attachment and detachment.
Stainless steel levers and springs ensure safe and secure fitting and airtightness.
The manufacturer will flexibly respond to various on-site needs with the manufacturer's wide lineup.
Further notes: It is a slim type that contributes to the miniaturization of equipment and supports all connection types.
Part Number |
---|
MFF 24.25 |
Part Number | Price | Minimum Order Qty. | Related ToCó quan hệ với | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Connection direction | Application | M/N/O | A/B/C | Connector series initials | Representative Standard | Part names | Operating Temperature Range (Min) (°C) | Operating Temperature Range (Max) (°C) | Enclosure type | Hood Entry Direction | Entry dimensions (mm) | Enclosure size (mm) | Material | Details | Connector Series First Letters details | Product type | Variant | Style | Cable entry | Size | Note | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
963,678 VND | 1 Piece(s) | 6 Day(s) or more | - | Other | - | Cable Connection | [Other] Other | - | M/N/O | UL / CUL | - | - | - | - | - | - | - | - | - | MF | With 4 pegs | Front entry, no adapter | High construction | M25 | 104.27 | - | - |
Loading...Tải…
Protection function (environmentally resistant) | Available | Connector Shape | Square shape |
---|
Please check the type/dimensions/specifications of the part MFF 24.25 in the [Enclosure]C Type IP66, Rotary Lever Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MFF 24.25 trong chuỗi [Enclosure]C Type IP66, Rotary Lever Series.
Part Number |
---|
CAF 24.21 |
CAF 24.221 |
CAF 24.29 |
MFF 24.32 |
MFO 06 L25 |
MFO 06 L32 |
Part Number | Related ToCó quan hệ với | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Connection direction | Application | M/N/O | A/B/C | Connector series initials | Representative Standard | Part names | Operating Temperature Range (Min) (°C) | Operating Temperature Range (Max) (°C) | Enclosure type | Hood Entry Direction | Entry dimensions (mm) | Enclosure size (mm) | Material | Details | Connector Series First Letters details | Product type | Variant | Style | Cable entry | Size | Note | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1,241,263 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | - | - | - | A/B/C | UL / CUL | Hood | -40 | +125 | C-TYPE | Front | 21 | 104.27 | Diecast aluminum alloy | With 4 pegs / High construction | - | - | - | - | - | - | - | - | ||
- | 1,679,965 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | - | - | - | A/B/C | UL / CUL | Hood | -40 | +125 | C-TYPE | Front | 21 (2 entry) | 104.27 | Diecast aluminum alloy | With 4 pegs | - | - | - | - | - | - | - | For 2 levers with pegs | ||
- | 993,061 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | - | - | - | A/B/C | UL / CUL | Hood | -40 | +125 | C-TYPE | Front | 29 | 104.27 | Diecast aluminum alloy | With 4 pegs / High construction | - | - | - | - | - | - | - | - | ||
- | 968,745 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | - | - | - | M/N/O | UL / CUL | Hood | -40 | +125 | C-TYPE | Front | 32 | 104.27 | Diecast aluminum alloy | With 4 pegs / Without adapter / High construction | - | - | - | - | - | - | Make sure to use together with a complete cable ground. | - | ||
- | 424,852 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | - | - | - | M/N/O | UL / CUL | Hood | -40 | +125 | C-TYPE | Side | 25 | 44.27 | Diecast aluminum alloy | Without adapter / High construction / With 2 pegs | - | - | - | - | - | - | Make sure to use together with a complete cable ground. | - | ||
- | 617,901 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | - | - | - | M/N/O | UL / CUL | Hood | -40 | +125 | C-TYPE | Side | 32 | 44.27 | Diecast aluminum alloy | Without adapter / High construction / With 2 pegs | - | - | - | - | - | - | Make sure to use together with a complete cable ground. | - |