(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Smart AXIS Series FT1A Type Controller Communication I/F Plug

Smart AXIS Series FT1A Type Controller Communication I/F Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      772,353VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A powerful controller with integrated I/O that pursues ideal control. Optional equipment that flexibly supports various applications with 3 types of Touch, Pro, and Lite, and contributes to wiring and space saving.

 
Part Number
FT9Z-1T09
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

772,353 VND

1 Piece(s) 8 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Specifications For communication port (black), 1 included with Touch body Applicable Standards Touch Mounting Communication I/F plug
Lever Settings for Preventing Incorrect Insertion 1