(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct Accessory, Outward Magali (Elbow)

MK Duct Accessory, Outward Magali (Elbow)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      777,688VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

A member to connect between MK Ducts.

 
Part Number
MDS1365
MDS153
MDS3402
MDS3403
MDS4101
MDS4102
MDS4103
MDS4105
MDS5701
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Size number Color Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

1,162,272 VND

1 Piece(s) 8 Day(s) or more Cream130 × Type 60Cream130601204528944618854

1,950,669 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 5Milky white1501001604528944109147

777,688 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 3, Type 40White8040854528944109017

777,688 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 3, Type 40Milky white8040854528944109024

1,162,272 VND

1 Piece(s) 8 Day(s) or more GreyNo. 4, Type 100Gray1001001604528944109031

1,162,272 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 4, Type 100White1001001604528944109048

1,162,272 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 4, Type 100Milky white1001001604528944109055

1,162,272 VND

1 Piece(s) 8 Day(s) or more CreamNo. 4, Type 100Cream1001001604528944617406

1,950,669 VND

1 Piece(s) 8 Day(s) or more GreyNo. 5, Type 70Gray150701304528944109093

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material PVC Material PVC