(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct Accessory, Branch Enclosure

MK Duct Accessory, Branch Enclosure
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      596,105VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

A branch member for MK Duct.
[Features]
·Used for branching in multiple directions
·The non-hole type has knockouts for 0, 1, and 2.

 
Part Number
MDB13611
MDB201
MDB202
MDB203
MDB212
MDB213
MDB311
MDB312
MDB313
MDB315
MDB41011
MDB412
MDB513
MDB51511
MDB51512
MDB5711
MDB5712
MDB5713
MDB615
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

1,857,688 VND

1 Piece(s) 8 Day(s) or more PVCGrey130 × Type 60GrayPVC24765.52474528944618960

596,105 VND

1 Piece(s) 8 Day(s) or more ASAGreyNon-holeGrayASA11060.51104528944118385

596,105 VND

1 Piece(s) 8 Day(s) or more ASAWhiteNon-holeWhiteASA11060.51104528944118392

596,105 VND

1 Piece(s) 8 Day(s) or more ASAMilky WhiteNon-holeMilky whiteASA11060.51104528944118408

596,105 VND

1 Piece(s) 8 Day(s) or more ASAWhiteNo. 2WhiteASA11060.51104528944117012

596,105 VND

1 Piece(s) 8 Day(s) or more ASAMilky WhiteNo. 2Milky whiteASA11060.51104528944117029

1,125,517 VND

1 Piece(s) 8 Day(s) or more ASAGreyNo. 3GrayASA13080.51304528944117302

1,125,517 VND

1 Piece(s) 8 Day(s) or more ASAWhiteNo. 3WhiteASA13080.51304528944117319

1,125,517 VND

1 Piece(s) 8 Day(s) or more ASAMilky WhiteNo. 3Milky whiteASA13080.51304528944117326

1,125,517 VND

1 Piece(s) 8 Day(s) or more ASACreamNo. 3CreamASA13080.51304528944616188

1,378,905 VND

1 Piece(s) 8 Day(s) or more PVCGreyNo. 4, Type 100GrayPVC150105.51504528944117609

1,378,905 VND

1 Piece(s) 8 Day(s) or more ASAWhiteNo. 4WhiteASA150100.51504528944118422

2,483,489 VND

1 Piece(s) 8 Day(s) or more PVCMilky WhiteNo. 5Milky whitePVC247105.52474528944118071

2,483,489 VND

1 Piece(s) 8 Day(s) or more PVCGreyNo. 5, Type 150GrayPVC247155.52474528944118200

2,483,489 VND

1 Piece(s) 8 Day(s) or more PVCWhiteNo. 5, Type 150WhitePVC247155.52474528944118217

2,483,489 VND

1 Piece(s) 8 Day(s) or more PVCGreyNo. 5, Type 70GrayPVC24775.52474528944117906

2,483,489 VND

1 Piece(s) 8 Day(s) or more PVCWhiteNo. 5, Type 70WhitePVC24775.52474528944117913

2,483,489 VND

1 Piece(s) 8 Day(s) or more PVCMilky WhiteNo. 5, Type 70Milky whitePVC24775.52474528944117920

2,875,132 VND

1 Piece(s) 8 Day(s) or more PVCCreamNo. 6CreamPVC297105.52974528944616256

Loading...Tải…

  1. 1