(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct Accessory, T-Type Branch

MK Duct Accessory, T-Type Branch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      502,637VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant PVC T-type branch Used for T-shaped branch connections.

 
Part Number
MDT01
MDT02
MDT03
MDT05
MDT12
MDT13
MDT21
MDT22
MDT23
MDT32
MDT51
MDT52
MDT61
MDT62
MDT63
MDT65
MDT1201
MDT1202
MDT1362
MDT1365
MDT3401
MDT3402
MDT4101
MDT4105
MDT5151
MDT5152
MDT5155
MDT5702
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Size number Color Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

502,637 VND

1 Piece(s) 8 Day(s) or more GreyNo. 0Gray37201504528944116008

502,637 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 0White37201504528944116015

502,637 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 0Milky white37201504528944116022

502,637 VND

1 Piece(s) 8 Day(s) or more CreamNo. 0Cream37201504528944617499

502,637 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 1White37301504528944116046

502,637 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 1Milky white37301504528944116053

624,584 VND

1 Piece(s) 8 Day(s) or more GreyNo. 2Gray55401704528944116077

624,584 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 2White55401704528944116084

624,584 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 2Milky white55401704528944116091

989,209 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 3White74.4602204528944116145

1,790,020 VND

1 Piece(s) 8 Day(s) or more GreyNo. 5Gray1421003904528944116282

1,790,020 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 5White1421003904528944116299

2,144,909 VND

1 Piece(s) 8 Day(s) or more GreyNo. 6Gray1921004404528944116343

2,144,909 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 6White1921004404528944116350

2,144,909 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 6Milky white1921004404528944116367

2,144,909 VND

1 Piece(s) 8 Day(s) or more CreamNo. 6Cream1921004404528944617598

1,199,513 VND

1 Piece(s) 8 Day(s) or more GreyType 120Gray113303204528944116220

1,199,513 VND

1 Piece(s) 8 Day(s) or more WhiteType 120White113303204528944116237

1,199,513 VND

1 Piece(s) 8 Day(s) or more White130 × Type 60White74.4603204528944618878

1,199,513 VND

1 Piece(s) 8 Day(s) or more Cream130 × Type 60Cream74.4603204528944618892

989,209 VND

1 Piece(s) 8 Day(s) or more GreyNo. 3, Type 40Gray74.4402204528944116107

989,209 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 3, Type 40White74.4402204528944116114

1,199,513 VND

1 Piece(s) 8 Day(s) or more GreyNo. 4, Type 100Gray941002404528944116190

1,199,513 VND

1 Piece(s) 8 Day(s) or more CreamNo. 4, Type 100Cream941002404528944617550

1,790,020 VND

1 Piece(s) 8 Day(s) or more GreyNo. 5, Type 150Gray1421503904528944116312

1,790,020 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 5, Type 150White1421503904528944116329

1,790,020 VND

1 Piece(s) 8 Day(s) or more CreamNo. 5, Type 150Cream1421503904528944617574

1,790,020 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 5, Type 70White142703904528944116268

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material PVC Material PVC