(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct Accessory, Connector

MK Duct Accessory, Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      67,775VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant PVC connector Used inside when connecting a duct and a T-shaped branch.

 
Part Number
MDC01
MDC11
MDC21
MDC31
MDC41
MDC51
MDC61
MDC3401
MDC5701
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSize number Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

67,775 VND

2 Piece(s) 8 Day(s) or more No. 037.59.5454528944115001

67,775 VND

2 Piece(s) 8 Day(s) or more No. 14019454528944115018

87,870 VND

2 Piece(s) 8 Day(s) or more No. 25725504528944115025

135,335 VND

1 Piece(s) 8 Day(s) or more No. 37838604528944115049

220,771 VND

1 Piece(s) 8 Day(s) or more No. 49857604528944115056

376,065 VND

1 Piece(s) 8 Day(s) or more No. 5146731004528944115087

439,351 VND

1 Piece(s) 8 Day(s) or more No. 6196771004528944115094

135,335 VND

1 Piece(s) 8 Day(s) or more No. 3, Type 4075.618604528944115032

376,065 VND

1 Piece(s) 8 Day(s) or more No. 5, Type 70143.7401004528944115070

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material PVC Color Grey Color Gray
Material PVC