(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct Accessory, Joint

MK Duct Accessory, Joint
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      66,236VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant PVC joint Used inside when connecting ducts.

 
Part Number
MDJ01
MDJ11
MDJ21
MDJ31
MDJ41
MDJ51
MDJ61
MDJ81
MDJ1201
MDJ1361
MDJ3401
MDJ5701
MDJ6151
MDJ6201
MDJ8151
MDJ8201
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSize number Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

66,236 VND

1 Piece(s) 9 Day(s) or more 10No. 037.59.5904528944113007

67,748 VND

1 Piece(s) 8 Day(s) or more -No. 14019904528944113014

77,135 VND

1 Piece(s) 9 Day(s) or more 10No. 25725904528944113021

114,215 VND

1 Piece(s) 8 Day(s) or more 10No. 378381204528944113045

162,412 VND

1 Piece(s) 8 Day(s) or more 10No. 498571204528944113052

297,250 VND

1 Piece(s) 8 Day(s) or more 10No. 5146732004528944113083

347,250 VND

1 Piece(s) 8 Day(s) or more 10No. 6196772004528944113090

672,250 VND

1 Piece(s) 8 Day(s) or more 10No. 8300682004528944113151

162,412 VND

1 Piece(s) 8 Day(s) or more 10Type 1201149.51504528944113069

226,143 VND

1 Piece(s) 8 Day(s) or more 10130 × Type 60127381504528944618953

117,607 VND

1 Piece(s) 8 Day(s) or more 10No. 3, Type 4075.6181204528944113038

297,250 VND

1 Piece(s) 8 Day(s) or more 10No. 5, Type 70143.7402004528944113076

502,312 VND

1 Piece(s) 8 Day(s) or more 10No. 6, Type 1502031182004528944113106

722,250 VND

1 Piece(s) 8 Day(s) or more 10No. 6, Type 2002061682004528944113113

809,500 VND

1 Piece(s) 8 Day(s) or more 10No. 8, Type 1503031182004528944113168

907,000 VND

1 Piece(s) 8 Day(s) or more 10No. 8, Type 2003061682004528944113175

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material PVC Color Grey Color Gray
Material PVC