(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct Accessory Joint Cover (Part Number)

MK Duct Accessory Joint Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      42,583VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA/PVC joint cover Used to decorate joints.

 
Part Number
MDJC53
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

185,963 VND

1 Piece(s) 8 Day(s) or more ASAMilky WhiteNo. 5Milky whiteASA159106.1504528944112550

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part MDJC53 in the MK Duct Accessory Joint Cover series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MDJC53 trong chuỗi MK Duct Accessory Joint Cover.

Products like this...

Part Number
MDJC13
MDJC1362
MDJC1363
MDJC55
MDJC5701
MDJC5702
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

44,408 VND

5 Piece(s) 8 Day(s) or more ASAMilky WhiteNo. 1Milky whiteASA44.432.2304528944112055

144,828 VND

1 Piece(s) 8 Day(s) or more ASAWhite130 × Type 60WhiteASA135.462.7504528944618458

144,828 VND

1 Piece(s) 8 Day(s) or more ASAMilky White130 × Type 60Milky whiteASA135.462.7504528944618465

185,963 VND

1 Piece(s) 8 Day(s) or more ASACreamNo. 5CreamASA159106.1504528944616768

244,679 VND

1 Piece(s) 8 Day(s) or more ASAGreyNo. 5, Type 70GrayASA15976.1504528944626880

244,679 VND

1 Piece(s) 8 Day(s) or more ASAWhiteNo. 5, Type 70WhiteASA15976.1504528944626897