(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct Accessory, End Cap Plug-In Type (Part Number)

MK Duct Accessory, End Cap Plug-In Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      46,875VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA/PVC end bracket, insertion type Used to close the ends of ducts.

 
Part Number
KMDE61
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

547,000 VND

1 Piece(s) 8 Day(s) or more 10ASAGreyNo. 6GrayASA200100334528944615440

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part KMDE61 in the MK Duct Accessory, End Cap Plug-In Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KMDE61 trong chuỗi MK Duct Accessory, End Cap Plug-In Type.

Products like this...

Part Number
KMDE05
KMDE11
KMDE12
KMDE6151
KMDE6152
KMDE6153
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

46,875 VND

1 Piece(s) 9 Day(s) or more 10ASACreamNo. 0CreamASA402019.54528944617840

51,945 VND

1 Piece(s) 9 Day(s) or more 10ASAGreyNo. 1GrayASA403020.54528944138475

51,945 VND

1 Piece(s) 9 Day(s) or more 10ASAWhiteNo. 1WhiteASA403020.54528944138482

597,250 VND

1 Piece(s) 8 Day(s) or more 10PVCGreyNo. 6, Type 150GrayPVC200150424528944138628

597,250 VND

1 Piece(s) 8 Day(s) or more 10PVCWhiteNo. 6, Type 150WhitePVC200150424528944138635

597,250 VND

1 Piece(s) 8 Day(s) or more 10PVCMilky WhiteNo. 6, Type 150Milky whitePVC200150424528944138642