(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct Accessory, D Coupling

MK Duct Accessory, D Coupling
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      110,020VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA D-coupling Can be used to connect flexible ducts and can be used to fix bellows on the wall.

 
Part Number
MDFJK01
MDFJK03
MDFJK11
MDFJK21
MDFJK22
MDFJK23
MDFJK31
MDFJK32
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Size number Color Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

110,020 VND

1 Piece(s) 8 Day(s) or more GreyNo. 0Gray6030354528944144759

110,020 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 0Milky white6030354528944144773

119,513 VND

1 Piece(s) 8 Day(s) or more GreyNo. 1Gray6040354528944144278

154,320 VND

1 Piece(s) 8 Day(s) or more GreyNo. 2Gray8151404528944144308

154,320 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 2White8151404528944144315

154,320 VND

1 Piece(s) 8 Day(s) or more Milky WhiteNo. 2Milky white8151404528944144322

189,128 VND

1 Piece(s) 8 Day(s) or more GreyNo. 3Gray10272504528944144339

189,128 VND

1 Piece(s) 8 Day(s) or more WhiteNo. 3White10272504528944144346

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material ASA Material ASA