(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct for Outdoor Accessory, Joint Cover

MK Duct for Outdoor Accessory, Joint Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      42,583VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA joint cover Used for decoration of joints.

 
Part Number
MDJC09
MDJC0W
MDJC1W
MDJC2W
MDJC3W
MDJC19
MDJC29
MDJC39
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Size number Color Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

42,583 VND

5 Piece(s) 8 Day(s) or more ChocolateNo. 0Chocolate brown44.422.2304528944112154

42,583 VND

5 Piece(s) 8 Day(s) or more BlackNo. 0Black44.422.2304528944112161

44,408 VND

5 Piece(s) 8 Day(s) or more BlackNo. 1Black44.432.2304528944112185

54,997 VND

2 Piece(s) 8 Day(s) or more BlackNo. 2Black65.442.7354528944112208

81,285 VND

2 Piece(s) 8 Day(s) or more BlackNo. 3Black85.462.7404528944112222

44,408 VND

5 Piece(s) 8 Day(s) or more ChocolateNo. 1Chocolate brown44.432.2304528944112178

54,997 VND

2 Piece(s) 8 Day(s) or more ChocolateNo. 2Chocolate brown65.442.7354528944112192

81,285 VND

2 Piece(s) 8 Day(s) or more ChocolateNo. 3Chocolate brown85.462.7404528944112215

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material ASA Material ASA