(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct for Outdoor Accessory, Fixing Clamp

MK Duct for Outdoor Accessory, Fixing Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      65,585VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA fixed band, Used to fix ducts.

 
Part Number
MDA09
MDA0W
MDA1W
MDA2W
MDA3W
MDA19
MDA29
MDA39
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Size number Color Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

65,585 VND

2 Piece(s) 8 Day(s) or more ChocolateNo. 0Chocolate brown8022.5254528944136426

65,585 VND

2 Piece(s) 8 Day(s) or more BlackNo. 0Black8022.5254528944136433

65,585 VND

2 Piece(s) 8 Day(s) or more BlackNo. 1Black8032.5254528944136341

78,364 VND

2 Piece(s) 8 Day(s) or more BlackNo. 2Black10042.5304528944136365

116,335 VND

1 Piece(s) 8 Day(s) or more BlackNo. 3Black13063354528944136389

65,585 VND

2 Piece(s) 8 Day(s) or more ChocolateNo. 1Chocolate brown8032.5254528944136334

78,364 VND

2 Piece(s) 8 Day(s) or more ChocolateNo. 2Chocolate brown10042.5304528944136358

116,335 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 3Chocolate brown13063354528944136372

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material ASA Material ASA