(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct for Outdoor Accessory, Flexible Duct Bellows

MK Duct for Outdoor Accessory, Flexible Duct Bellows
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      344,422VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

Duct flex that uses ASA for the wall and polyethylene for the bellows section Used to overcome steps and connect in a large bend.

 
Part Number
MDFJ09
MDFJ0W
MDFJ1W
MDFJ2W
MDFJ3W
MDFJ39
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Size number Color Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

344,422 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 0Chocolate brown49.527.56304528944144636

344,422 VND

1 Piece(s) 8 Day(s) or more BlackNo. 0Black49.527.56304528944144643

376,065 VND

1 Piece(s) 8 Day(s) or more BlackNo. 1Black5037.56304528944144377

407,708 VND

1 Piece(s) 8 Day(s) or more BlackNo. 2Black71486404528944144391

597,566 VND

1 Piece(s) 8 Day(s) or more BlackNo. 3Black9268.57404528944144414

597,566 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 3Chocolate brown9268.57404528944144407

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material ASA Material ASA (Connector) / Polyethylene (Bellows)