(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct for Outdoor Accessory, Drop Ceiling Enclosure

MK Duct for Outdoor Accessory, Drop Ceiling Enclosure
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      128,749VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS compliant ASA drop ceiling enclosure Used for vertical connection from the ceiling.

 
Part Number
MDV1W
MDV2W
MDV19
MDV29
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Size number Color Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

128,749 VND

1 Piece(s) 8 Day(s) or more BlackA TypeBlack45501004528944140072

211,264 VND

1 Piece(s) 8 Day(s) or more BlackB typeBlack65701404528944140096

128,749 VND

1 Piece(s) 8 Day(s) or more ChocolateA TypeChocolate brown45501004528944140065

211,264 VND

1 Piece(s) 8 Day(s) or more ChocolateB typeChocolate brown65701404528944140089

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material ASA Material ASA