(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct for Outdoor Accessory, Lead-In Cover

MK Duct for Outdoor Accessory, Lead-In Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      122,542VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

RoHS-compliant ASA lead-in cover Used for cable lead-in.

 
Part Number
MDHC09
MDHC0W
MDHC1W
MDHC2W
MDHC19
MDHC29
MDHC39
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Size number Color Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

122,542 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 0Chocolate brown6730904528944145039

122,542 VND

1 Piece(s) 8 Day(s) or more BlackNo. 0Black6730904528944145046

131,305 VND

1 Piece(s) 8 Day(s) or more BlackNo. 1Black6740904528944145084

164,530 VND

1 Piece(s) 8 Day(s) or more BlackNo. 2Black88551104528944145121

131,305 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 1Chocolate brown6740904528944145077

164,530 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 2Chocolate brown88551104528944145114

249,236 VND

1 Piece(s) 8 Day(s) or more ChocolateNo. 3Chocolate brown109751304528944145152

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material ASA Material ASA