(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MK Duct Accessory Flat Magali Elbow

MK Duct Accessory Flat Magali Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      239,757VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

Used to connect perpendicular to a flat surface. 2 types: ASA and PVC

 
Part Number
MDM101
MDM102
MDM103
MDM105
MDM111
MDM112
MDM113
MDM115
MDM1201
MDM121
MDM122
MDM123
MDM125
MDM131
MDM132
MDM133
MDM135
MDM1361
MDM1363
MDM1365
MDM141
MDM142
MDM143
MDM145
MDM162
MDM165
MDM3402
MDM3405
MDM4102
MDM4103
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Color Size number Color Material Dimension W
(mm)
Dimension H
(mm)
Dimension L
(mm)
JAN Code

239,757 VND

1 Piece(s) 8 Day(s) or more ASAGreyNo. 0GrayASA402070.34528944105002

239,757 VND

1 Piece(s) 8 Day(s) or more ASAWhiteNo. 0WhiteASA402070.34528944105019

239,757 VND

1 Piece(s) 8 Day(s) or more ASAMilky WhiteNo. 0Milky whiteASA402070.34528944105026

239,757 VND

1 Piece(s) 8 Day(s) or more ASACreamNo. 0CreamASA402070.34528944617161

303,043 VND

1 Piece(s) 8 Day(s) or more ASAGreyNo. 1GrayASA403070.54528944105033

315,700 VND

1 Piece(s) 8 Day(s) or more ASAWhiteNo. 1WhiteASA403070.54528944105040

303,043 VND

1 Piece(s) 7 Day(s) or more ASAMilky WhiteNo. 1Milky whiteASA403070.54528944105057

303,043 VND

1 Piece(s) 8 Day(s) or more ASACreamNo. 1CreamASA403070.54528944617178

1,162,272 VND

1 Piece(s) 8 Day(s) or more PVCGreyType 120GrayPVC120301804528944105217

407,708 VND

1 Piece(s) 8 Day(s) or more ASAGreyNo. 2GrayASA6040110.64528944105064

407,708 VND

1 Piece(s) 8 Day(s) or more ASAWhiteNo. 2WhiteASA6040110.64528944105071

407,708 VND

1 Piece(s) 8 Day(s) or more ASAMilky WhiteNo. 2Milky whiteASA6040110.64528944105088

407,708 VND

1 Piece(s) 8 Day(s) or more ASACreamNo. 2CreamASA6040110.64528944617185

777,688 VND

1 Piece(s) 8 Day(s) or more ASAGreyNo. 3GrayASA8060137.24528944105125

777,688 VND

1 Piece(s) 8 Day(s) or more ASAWhiteNo. 3WhiteASA8060137.24528944105132

777,688 VND

1 Piece(s) 8 Day(s) or more ASAMilky WhiteNo. 3Milky whiteASA8060137.24528944105149

777,688 VND

1 Piece(s) 8 Day(s) or more ASACreamNo. 3CreamASA8060137.24528944617192

1,162,272 VND

1 Piece(s) 8 Day(s) or more PVCGrey130 × Type 60GrayPVC130601904528944618748

1,162,272 VND

1 Piece(s) 8 Day(s) or more PVCMilky White130 × Type 60Milky whitePVC130601904528944618762

1,162,272 VND

1 Piece(s) 8 Day(s) or more PVCCream130 × Type 60CreamPVC130601904528944618779

1,162,272 VND

1 Piece(s) 8 Day(s) or more ASAGreyNo. 4GrayASA100801604528944105156

1,162,272 VND

1 Piece(s) 8 Day(s) or more ASAWhiteNo. 4WhiteASA100801604528944105163

1,162,272 VND

1 Piece(s) 8 Day(s) or more ASAMilky WhiteNo. 4Milky whiteASA100801604528944105170

1,162,272 VND

1 Piece(s) 8 Day(s) or more ASACreamNo. 4CreamASA100801604528944617208

1,973,793 VND

1 Piece(s) 8 Day(s) or more PVCWhiteNo. 6WhitePVC2001002804528944105347

1,973,793 VND

1 Piece(s) 8 Day(s) or more PVCCreamNo. 6CreamPVC2001002804528944617222

777,688 VND

1 Piece(s) 8 Day(s) or more PVCWhiteNo. 3, Type 40WhitePVC80401254528944105101

777,688 VND

1 Piece(s) 8 Day(s) or more PVCCreamNo. 3, Type 40CreamPVC80401254528944617253

1,162,272 VND

1 Piece(s) 8 Day(s) or more PVCWhiteNo. 4, Type 100WhitePVC1001001604528944105194

1,162,272 VND

1 Piece(s) 8 Day(s) or more PVCMilky WhiteNo. 4, Type 100Milky whitePVC1001001604528944105200

Loading...Tải…

  1. 1