(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Outdoor MK Duct

Outdoor MK Duct
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      312,400VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

An outdoor duct with excellent weather resistance, with the same workability as MK Duct.
[Features]
・ It has excellent weather resistant material, and is ideal for outdoor use
・ The cover and base can be easily mounted/dismounted through easy installation, and it is simple to maintain and check
・ It is made of rigid PVC, it is strong against impact, and easy to cut, etc.

 
Part Number
OMD01
OMD03
OMD09
OMD0W
OMD1W
OMD2W
OMD13
OMD19
OMD23
OMD29
OMD39
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWidth
(mm)
Height
(mm)
Color JAN Code

312,400 VND

1 Piece(s) 8 Day(s) or more 4020Gray4528944103015

312,400 VND

1 Piece(s) 8 Day(s) or more 4020[Other] Milky white4528944103022

312,400 VND

1 Piece(s) 8 Day(s) or more 4020[Other] Chocolate brown4528944103039

312,400 VND

1 Piece(s) 8 Day(s) or more 4020[Other] Black4528944103046

344,422 VND

1 Piece(s) 8 Day(s) or more 4030[Other] Black4528944103084

597,566 VND

1 Piece(s) 8 Day(s) or more 6040[Other] Black4528944103121

344,422 VND

1 Piece(s) 8 Day(s) or more 4030[Other] Milky white4528944103060

344,422 VND

1 Piece(s) 8 Day(s) or more 4030[Other] Chocolate brown4528944103077

597,566 VND

1 Piece(s) 8 Day(s) or more 6040[Other] Milky white4528944103107

597,566 VND

1 Piece(s) 8 Day(s) or more 6040[Other] Chocolate brown4528944103114

1,103,854 VND

1 Piece(s) 8 Day(s) or more 8060[Other] Chocolate brown4528944103152

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Overall Length(mm) 2,000 Material Polyvinyl Chloride