(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Factory Line, Vibration Resistant Reinforcing Metal Fitting

Factory Line, Vibration Resistant Reinforcing Metal Fitting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      192,566VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative images only. Please see product standards for details.

Product Description

[Specifications]·Factory line, Reinforcing metal fittings, Materials: Stainless steel ·Compatible products: Factory Line 200, 100, 60 Standard

 
Part Number
DH2457
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

192,566 VND

1 Piece(s) 10 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Stainless Steel Specifications Used for hangers with bolt lengths of 500 mm or more Material Stainless steel
Applicable products Compatible with Factory Line 200, 100, 60