(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Han, Industrial Connector Module / Contact / Extraction Tool

Han, Industrial Connector Module / Contact / Extraction Tool
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      122,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

Han, industrial connector module, contact, extraction tool.

 
Part Number
09-14-003-3001
09-14-003-3002
09-14-003-3101
09-32-000-6204
09140033102
09140033103
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAllowable Current
(A)
Allowable Voltage
(V)
Representative Standard Specifications Material Surface Treatment Color Rated surge voltage
(kV)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Strip length
(mm)
Insulation Resistance
(Ω)
Contact Resistance
(mΩ)
Operating Temperature Range
(°C)
Mating Cycles Flame Retardancy Pollution Degree Type Specification 1

238,500 VND

1 Piece(s) 6 Day(s) or more -40 / 40(UL)600(UL) / 690UL / CSAHan, MODULAR, 3, CM, MALEPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)81.5 to 6--≥ 10 to the power of 10--40 to +125≥500UL 94V-03ModuleEN 60664-1, IEC 61984; certification: DNV GL

238,500 VND

1 Piece(s) 6 Day(s) or more 1040 / 40(UL)600(UL) / 690UL / CSAHan, MODULAR, MALE, 7.5, MKPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)81.5 to 6--≥ 10 to the power of 10--40 to +125≥500UL 94V-03ModuleEN 60664-1, IEC 61984; certification: DNV GL

229,750 VND

1 Piece(s) 6 Day(s) or more 1040 / 40(UL)600(UL) / 690UL / CSAHan, MODULAR, 3, CM, FEMALEPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)81.5 to 6--≥ 10 to the power of 10--40 to +125≥500UL 94V-03ModuleEN 60664-1, IEC 61984; certification: DNV GL

122,500 VND

2 Piece(s) 5 Day(s) or more 10---Han, HsC, female, crimp contact, 16 AWGCopper alloy (contact)Silver plating (contact)--1.5169.5-≤1----ContactEN 60664-1, IEC 61984; current value used: ≤40 A

238,500 VND

1 Piece(s) 4 Day(s) or more -40 / 40(UL)600(UL) / 690UL / CSAHan, MODULAR, FEMALE, 7.8, HMPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)81.5 to 6--≥ 10 to the power of 10--40 to +125≥500UL 94V-03ModuleEN 60664-1, IEC 61984; certification: DNV GL

304,000 VND

1 Piece(s) 4 Day(s) or more -40 / 40(UL)600(UL)UL / CSAHan C module, crimp, female (two part)Polycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)81.5 to 10--≥ 10 to the power of 10--40 to +125≥500UL 94V-03ModuleEN 60664-1, IEC 61984; certification: DNV GL

Loading...Tải…

  1. 1