(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Han-Yellock, industrial connector hood/housing, contact, accessory.
Part Number |
---|
11-05-001-2601 |
11-12-300-0110 |
11-12-300-1402 |
11-12-600-0110 |
11053253001 |
11123001401 |
11126000301 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Protection function (environmentally resistant) | Representative Standard | Specifications | Material | Surface Treatment | Color | Rated surge voltage (kV) | Protection Rating | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Strip length (mm) | Insulation Resistance (Ω) | Contact Resistance (mΩ) | Operating Temperature Range (°C) | Mating Cycles | Flame Retardancy | Pollution Degree | Type | Specification 1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
143,500 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | - | - | Han-Yellock, PE contact chamber | Copper alloy (contact) | Silver plating (contact) | - | - | - | 0.5 to 2.5 | 20 to 14 | 10 | - | ≤2 | - | - | - | - | Contact chamber | EN 60664-1, IEC 61984; current value used: ≤20 A | ||
961,000 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | Available | - | Han-Yellock, carrier hood, 30, groove, button | Zinc die-cast (hood/housing); NBR (seal); polyamide, stainless steel (lock) | Zinc plated (hood/housing) | Metallic (hood/housing); melon yellow (lock) | - | IP65/IP67 (compliant with IEC 60529) | - | - | - | - | - | -40 to +125 | ≥500 | UL 94V-0 | - | Carrier hood | EN 60664-1, IEC 61984; certification: DNV GL; temperature when opening and closing: -10 to +85°C | ||
850,500 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | Available | - | Han-Yellock, shell, top entry, M32 | Die-cast aluminum (hood/housing); polyamide, stainless steel (lock) | Powder coating (hood/housing) | RAL 7021 (black gray) (hood/housing) | - | IP65/IP67 (compliant with IEC 60529) | - | - | - | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Shell | EN 60664-1, IEC 61984; certification: DNV GL; temperature when opening and closing: -10 to +85°C | ||
1,017,000 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | Available | - | Han-Yellock carrier hood 60 groove button | Die-cast aluminum (hood/housing); NBR (seal); polyamide, stainless steel (lock) | Passivated (hood/housing) | Metallic (hood/housing); melon yellow (lock) | - | IP65/IP67 (compliant with IEC 60529) | - | - | - | - | - | -40 to +125 | ≥500 | UL 94V-0 | - | Carrier hood | EN 60664-1, IEC 61984; certification: DNV GL; temperature when opening and closing: -10 to +85°C | ||
701,250 VND | 1 Piece(s) | 6 Day(s) or more | - | Male (plug) | - | UL / CSA | Yellock, Monobloc, 30, male | Polycarbonate (insert) | - | RAL 7032 (Pebble Gray) (insert) | 6 | - | 0.14 to 4 | - | - | ≥ 10 to the power of 10 | - | -40 to +125 | ≥500 | UL 94V-0 | 3 | Monoblock | EN 60664-1, IEC 61984; certification: DNV GL | ||
822,250 VND | 1 Piece(s) | 6 Day(s) or more | - | - | Available | - | Han-Yellock, shell, top entry, M25 | Die-cast aluminum (hood/housing); polyamide, stainless steel (lock) | Powder coating (hood/housing) | RAL 7021 (black gray) (hood/housing) | - | IP65/IP67 (compliant with IEC 60529) | - | - | - | - | - | -40 to +125 | - | UL 94V-0 | - | Shell | EN 60664-1, IEC 61984; certification: DNV GL; temperature when opening and closing: -10 to +85°C | ||
865,500 VND | 1 Piece(s) | 6 Day(s) or more | - | - | Available | - | Han-Yellock, 60, bulkhead housing | Zinc die-cast (hood/housing); NBR (seal) | Passivated (hood/housing) | Metallic (hood/housing) | - | IP65/IP67 (compliant with IEC 60529) | - | - | - | - | - | -40 to +125 | - | UL 94V-0 | - | Panel mounting housing | EN 60664-1, IEC 61984; certification: DNV GL; temperature when opening and closing: -10 to +85°C |