(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Interface Connector / D-Sub D-Sub Connector (Part Number)

Interface Connector / D-Sub D-Sub Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      48,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

HARTING, rectangular connector, interface connector; D-Sub D-Sub connection

 
Part Number
09-14-000-9930
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Allowable Current
(A)
Allowable Voltage
(V)
Connector Shape Representative Standard Specifications Material Surface Treatment Color Protection Rating Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Insulation Resistance
(Ω)
Contact Resistance
(mΩ)
Operating Temperature Range
(°C)
Mating Cycles Flame Retardancy Type Remark Specification 1 Specification 2

719,750 VND

1 Piece(s) 6 Day(s) or more 10-----D-sub module without D-sub insert, maleInsert: zinc die-cast + polycarbonate-Insert: RAL 7032 (Pebble Gray)---≥ 10 to the power of 10--40 to +125≥500UL 94V-0Adapter moduleEN 60664-1, IEC 61984, certification: DNV GL--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 09-14-000-9930 in the Interface Connector / D-Sub D-Sub Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 09-14-000-9930 trong chuỗi Interface Connector / D-Sub D-Sub Connector.

Products like this...

Part Number
09-14-000-9931
09-56-100-4704
09-56-100-5604
09-56-200-4704
09-56-200-5604
09-56-252-7613
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Allowable Current
(A)
Allowable Voltage
(V)
Connector Shape Representative Standard Specifications Material Surface Treatment Color Protection Rating Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Insulation Resistance
(Ω)
Contact Resistance
(mΩ)
Operating Temperature Range
(°C)
Mating Cycles Flame Retardancy Type Remark Specification 1 Specification 2

719,750 VND

1 Piece(s) 6 Day(s) or more 10-----D-sub module without D-sub insert, femaleInsert: zinc die-cast + polycarbonate-Insert: RAL 7032 (Pebble Gray)---≥ 10 to the power of 10--40 to +125≥500UL 94V-0Adapter module, for D-Sub1 (9 poles), femaleEN 60664-1, IEC 61984, certification: DNV GL--

83,250 VND

2 Piece(s) 5 Day(s) or more 10---Square shapeCSA / ULD SUB HD FE 15P SOLDER CUP PL3Insert: thermoplastic (with glass fiber (PBTP)) + steel (nickel plating); contact: Copper alloy-----≥ 5 to the 9th power<20-40 to +85-UL 94V-0Connector, solder cup terminal-Clearance Distance (mm): ≥1; creepage insulation distance (mm): ≥ 1; insertion force (N): ≤ 46; test voltage Ur.m.s. (kV): 1-

111,000 VND

2 Piece(s) 5 Day(s) or more ----Square shapeCSA / ULD SUB HD MA 15P SOLDER CUP PL3Insert: thermoplastic (with glass fiber (PBTP)) + steel (nickel plating); contact: Copper alloy-----≥ 5 to the 9th power<20-40 to +85-UL 94V-0Connector, solder cup terminal-Clearance Distance (mm): ≥1; creepage insulation distance (mm): ≥ 1; insertion force (N): ≤ 46; test voltage Ur.m.s. (kV): 1-

212,250 VND

1 Piece(s) 6 Day(s) or more ----Square shapeCSA / ULD SUB HD FE 26P SOLDER CUP PL3Insert: thermoplastic (with glass fiber (PBTP)) + steel (nickel plating); contact: Copper alloy-----≥ 5 to the 9th power<20-40 to +85-UL 94V-0Connector, solder cup terminal-Clearance Distance (mm): ≥1; creepage insulation distance (mm): ≥ 1; insertion force (N): ≤ 77; test voltage Ur.m.s. (kV): 1-

184,250 VND

1 Piece(s) 6 Day(s) or more ----Square shapeCSA / ULD SUB HD MA 26P SOLDER CUP PL3Insert: thermoplastic (with glass fiber (PBTP)) + steel (nickel plating); contact: Copper alloy-----≥ 5 to the 9th power<20-40 to +85-UL 94V-0Connector, solder cup terminal-Clearance Distance (mm): ≥1; creepage insulation distance (mm): ≥ 1; insertion force (N): ≤ 77; test voltage Ur.m.s. (kV): 1-

348,250 VND

1 Piece(s) 6 Day(s) or more 10---Square shapeCSA / ULD SUB HD FE RA 26P PL3_4-40 SCREW LOCKInsert: thermoplastic (with glass fiber (PBTP)) + steel (nickel plating); contact: Copper alloy-----≥ 5 to the 9th power<25-40 to +85-UL 94V-0Connector, wave soldering terminal-Clearance Distance (mm): ≥1; creepage insulation distance (mm): ≥ 1; insertion force (N): ≤ 77; test voltage Ur.m.s. (kV): 1-