(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Interface Connector, Circular Connector, M12, Female/Male, 4 A / 6 A

Interface Connector, Circular Connector, M12, Female/Male, 4 A / 6 A
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      754,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

HARTING, interface connector, circular connector, M12, female/male, 4 A / 6 A.

Part Number
21-03-212-2400
21-03-221-1405
21-03-281-1405
21-03-282-2405
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Allowable Current
(A)
Cross-Sectional Area of the Conductor
(mm2)
AWG Size
(AWG)
Wire outer diameter
(mm)
Cable Diameter
(mm)
Specifications Transmission characteristics

754,000 VND

1 Piece(s) 6 Day(s) or more 10Female (socket)60.34 to 0.7522 to 18≤2.66 to 8Circular Connector w. Harax, M12, L2 / PE F-

1,198,500 VND

1 Piece(s) 6 Day(s) or more 10Male (plug)40.14 to 0.3426 to 22≤1.64.5 to 8.8Circular Connector w. Harax, M12, L4, M-

1,156,750 VND

1 Piece(s) 6 Day(s) or more -Male (plug)40.14 to 0.3426 to 22≤24.5 to 8.8Circular Connector w. Harax, M12, L4, MCat.5 Class D, up to 100 MHz

1,297,250 VND

1 Piece(s) 6 Day(s) or more 10Female (socket)40.34 to 0.7522 to 18≤24.5 to 8.8Circular Connector w. Harax, M12, L4, FCat.5 Class D, up to 100 MHz

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Allowable Voltage(V) 50 Protection function (environmentally resistant) Available Representative Standard UL / CSA
Connector Shape Round Protection Rating IP65/IP67 (At the time of mating) Ambient Temperature(°C) -40 to +85 (-5 to +50 when connecting)
Connector Size M12 Rated surge voltage(kV) 1.5 Pollution Degree 3
Material Polyamide (insert); brass (contact); zinc die-cast (hood/housing) Surface Treatment Gold plating (contact) Insulation Resistance(Ω) ≥ 10 to the 8th power
Contact Resistance(mΩ) ≤10 Overvoltage category III Insulation group I (600 ≤ CTI)
Mating Cycles ≥100 Tightening Torque(Nm) 0.6 Wrench size A/F 17 Knurled screw / nut