(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (ICT) 25/11/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Interface Connector, Circular Connector, M12, Female/Male, 0.5 A / 2 A / 4 A

Interface Connector, Circular Connector, M12, Female/Male, 0.5 A / 2 A / 4 A
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      60,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

HARTING, interface connector, circular connector, M12, female/male, 0.5 A / 2 A / 4 A.

 
Part Number
09990000646
21-03-281-2405
21-03-381-4410
21-03-381-4412
21011009020
21033812807
21038812825
21038813805
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Allowable Current
(A)
Allowable Voltage
(V)
Protection function (environmentally resistant) Representative Standard Connector Shape Cross-Sectional Area of the Conductor
(mm2)
AWG Size
(AWG)
Protection Rating Ambient Temperature
(°C)
Connector Size Rated surge voltage
(kV)
Pollution Degree Material Surface Treatment Wire outer diameter
(mm)
Cable Diameter
(mm)
Insulation Resistance
(Ω)
Contact Resistance
(mΩ)
Specifications Transmission characteristics Overvoltage category Insulation group Mating Cycles Tightening Torque
(Nm)
Wrench size

7,014,660 VND

1 Piece(s) 6 Day(s) or more 10-------------------M12, dynamometric screwdriver, SW15----0.6A/F 15

1,288,750 VND

1 Piece(s) 6 Day(s) or more 10Female (socket)450AvailableUL / CSARound0.14 to 0.3426 to 22IP65/IP67 (At the time of mating)-40 to +85 (-5 to +50 when connecting)M121.53Polyamide (insert); brass (contact); zinc die-cast (hood/housing)Gold plating (contact)≤24.5 to 8.8≥ 10 to the 8th power≤10Circular Connector w. Harax, M12, L4, FCat.5 Class D, up to 100 MHzIIII (600 ≤ CTI)≥1000.6A/F 17 Knurled screw / nut

1,128,750 VND

1 Piece(s) 6 Day(s) or more 10Female (socket)450AvailableUL / CSARound--IP20-40 to +85 (-5 to +50 when connecting)M121.53LCP (insert) / copper alloy (contact) / zinc die-cast (hood/housing)Gold plating (contact)--≥ 10 to the 8th power≤10M12, panel feed through, PCB, angled, D-codeCat.5 Class D, up to 100 MHzIIII (600 ≤ CTI)≥100--

1,100,500 VND

1 Piece(s) 6 Day(s) or more 10Female (socket)450AvailableUL / CSARound--IP20-40 to +85 (-5 to +50 when connecting)M121.53LCP (insert) / copper alloy (contact) / zinc die-cast (hood/housing)Gold plating (contact)--≥ 10 to the 8th power≤10M12, panel feed through, PCB, angled, D-kodCat.5 Class D, up to 100 MHzIIII (600 ≤ CTI)≥100--

60,250 VND

3 Piece(s) 5 Day(s) or more -Male (plug)-----0.13 to 0.3326 to 22-----Copper alloy (contact)Gold plating (contact)----M12, male, contact crimp, AWG 26-22------

727,750 VND

1 Piece(s) 6 Day(s) or more -Female (socket)-50-UL / CSARound----40 to +85 (-5 to +50 when connecting)M120.83LCP (insert); copper alloy (contact)Gold plating (contact)--≥ 10 to the 8th power≤10M12, CAT5, receptacle straightCat.5 Class D, up to 100 MHzIIII (600 ≤ CTI)≥100--

1,384,500 VND

1 Piece(s) 6 Day(s) or more ---------------------------

1,204,750 VND

1 Piece(s) 6 Day(s) or more ---------------------------

Loading...Tải…

  1. 1