(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
HARTING, circular connector, Han industrial connector, product series, insert.
Part Number |
---|
09-14-002-3001 |
09-14-002-3101 |
09-15-003-3001 |
09-15-004-3013 |
09-15-004-3113 |
09-15-008-3113 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Allowable Voltage (V) | Cross-Sectional Area of the Conductor (mm2) | Ambient Temperature (°C) | Rated surge voltage (kV) | Pollution Degree | Material | Surface Treatment | Insulation Resistance (Ω) | Contact Resistance (mΩ) | Type | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
322,500 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | - | -40 to +85 | - | - | Polycarbonate (insert) | - | ≥ 10 to the power of 10 | - | Han-Quintax module | Han, Modular, 2/4, module, male, Quintax; specifications: EN 60664-1, IEC 61984 | ||
313,250 VND | 1 Piece(s) | 6 Day(s) or more | - | - | - | -40 to +85 | - | - | Polycarbonate (insert) | - | ≥ 10 to the power of 10 | - | Han-Quintax module | Han, Modular, 2/4, module, female, Quintax; specifications: EN 60664-1, IEC 61984 | ||
716,750 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | 0.14 to 2.5 | -40 to +70 | - | - | Polycarbonate (insert) | - | ≥ 10 to the power of 10 | - | Insert | Han, 3, Quintax-Mc; specifications: EN 60664-1, IEC 61984 | ||
858,000 VND | 1 Piece(s) | 6 Day(s) or more | - | 50 | 0.14 to 2.5 | -40 to +85 | 0.8 | 3 | Polycarbonate (insert); zinc die-cast (shield) | Nickel plating (shield) | - | ≤10 | Contact | Han, 4, Quintax, male, zinc, cable diameter, 3; specifications: EN 60664-1, IEC 61984 | ||
918,500 VND | 1 Piece(s) | 6 Day(s) or more | - | 50 | 0.14 to 2.5 | -40 to +85 | 0.8 | 3 | Polycarbonate (insert); zinc die-cast (shield) | Nickel plating (shield) | - | ≤10 | Contact | Han, 4, Quintax, female, zinc, cable diameter; specifications: EN 60664-1, IEC 61984 | ||
892,500 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 50 | 0.09 to 0.52 | -40 to +85 | 0.8 | 3 | Polycarbonate (insert); zinc die-cast (shield) | Nickel plating (shield) | - | ≤10 | Contact | Han, 8, Quintax-Fc; specifications: EN 60664-1, IEC 61984 |
Part Number |
---|
Loading...Tải…
Representative Standard | UL / CSA | Color | Color (insert): RAL 7032 (Pebble Gray) | Flame Retardancy | UL 94V-0 |
---|---|---|---|---|---|
Mating Cycles | ≥500 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy