(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ethernet Data Interface Connector

Ethernet Data Interface Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      861,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

HARTING, rectangular connector, Ethernet data interface connector.

Specifications

09455000002RJI, ground wire, 1.5 mm2; AMP + M3 (10 pcs.)

·Cross-Sectional Area of the Conductor: 1.5 mm2
·Cross-Sectional Area of the Conductor: AWG 16
09451511525RJI, RJ45, GL, compact plug, Cat. 6 A, 8 p, 100

·Cross-Sectional Area of the Conductor: AWG 24 to 28 stranded wire
·Wire Outer Diameter: 1.05 mm
·Operating Temperature Range: -40 to +70°C
·Mating Cycles: ≥ 750
·Protection Rating (compliant with IEC 60529): IP20
·Cable Diameter: 6.1 to 6.9 mm
·Transmission Characteristics: Cat. 6 A class EA, up to 500 MHz
·Data transmission speed: 10 Mbit/s, 100 Mbit/s
·Material (hood/housing): Polycarbonate
·Color (hood/housing): Black
·UL 94 compliant flame retardancy class material: V-0
20820000001preLink Terminal mod AWG 22/23, yel. 1 = 10

·Cross-Sectional Area of the Conductor: AWG 23 to AWG 22
·Wire Outer Diameter
·1.3 to 71.6 mm
·Operating Temperature Range: -40 to +85°C
·Mating Cycles: ≥ 25
·Color (insert): yellow
Part Number
09451511525
09455000002
20820000001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSpecification 1 Specification 2 Specifications 3

7,228,138 VND

1 Piece(s) 4 Day(s) or more -RJI, RJ45, GL, compact plug, Cat. 6 A, 8 p, 100; conductor cross-sectional area: AWG 24 to 28 stranded wire; wire outer diameter: 1.05 mm; operating temperature range: -40 to +70°C·Mating Cycles: ≥ 750; protection rating (compliant with IEC 60529): IP20; cable diameter: 6.1 to 6.9 mm. transmission characteristics: Cat. 6 A class EA, up to 500 MHz·Data transmission speed: 10 Mbit/s, 100 Mbit/s; material (hood/housing): polycarbonate; color (hood/housing): black; UL 94 compliant flame retardancy class material: V-0

861,500 VND

1 Piece(s) 4 Day(s) or more 10RJI, ground wire, 1.5 mm2; AMP + M3 (10 pcs.); conductor cross-sectional area: 1.5 mm2; conductor cross-sectional area: AWG 16--

893,500 VND

1 Piece(s) 6 Day(s) or more -preLink Terminal mod AWG22/23. yel. 1 = 10; conductor cross-sectional area: AWG 23 to 22; wire outer diameter: 1.3 to 71.6 mm·Operating Temperature Range: -40 to +85°C; mating cycles: ≥ 25; color (insert): yellow-

Loading...Tải…

  1. 1