(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Han-Port Industrial Socket

Han-Port Industrial Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,718,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

[Features]
Socket
·Socket for Europe and countries around the world
·Modular assembly
·Insertion socket for mounting on mounting plates
Frame
·Suitable for harsh industrial environment (Protection rating IP65 when the protective cover is closed)
·Various mounting plates with sockets and data interface available

 
Part Number
39500010005
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,718,500 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Outlet/socket Material thermoplastic (hood/housing) Specification 1 Plug socket module France (UTE)
Specification 2 Cross-Sectional Area of the Conductor: 6 mm2; mounting depth: 62 mm

Please check the type/dimensions/specifications of the part 39500010005 in the Han-Port Industrial Socket series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 39500010005 trong chuỗi Han-Port Industrial Socket.