(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Han, Industrial Connector, Insert, 16 A (Pebble Gray)

Han, Industrial Connector, Insert, 16 A (Pebble Gray)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,048,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.

Product Description

Han, industrial connector, insert, 16 A, (pebble gray).

 
Part Number
09140023025
09140023125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Specifications

3,048,000 VND

1 Piece(s) 4 Day(s) or more Male (plug)Han, HV, single module, 16 A, 2,500 V, male

3,048,000 VND

1 Piece(s) 4 Day(s) or more Female (socket)Han, HV, single module, 16 A, 2,500 V, female

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Allowable Voltage(V) 2500 Material Polycarbonate (insert); fluoropolymer (PTFE) (insert) Color RAL7032 (Pebble Gray) (insert)
Rated surge voltage(kV) 15 Conductor Cross-Sectional Area(mm2) 0.5 to 4 Insulation Resistance(Ω) ≥ 10 to the power of 10
Operating Temperature Range(°C) -40 to +125 Mating Cycles ≥500 Flame Retardancy UL 94V-0
Pollution Degree 3 Remark EN60664-1, IEC61984, EN50124-1; certification: DNV GL