(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Han, Industrial Connector, Module/Hood/Housing

Han, Industrial Connector, Module/Hood/Housing
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      569,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • [About CE Mark Engraving]
    This product has complied with the CE low voltage directive from before, but as of March 2020, the CE mark will be engraved on the visible part of the hood housing.
    There are no changes related to quality or performance. Since the change will take several years, your shipment may include old and new models. Thank you for your understanding.

Product Description

Han, industrial connector, module/hood/housing.

 
Part Number
19-41-001-2600
19410065404
19410105406
19410240301
19411060722
19411100722
19411160723
19411240423
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSProtection function (environmentally resistant) Specifications Material Color Protection Rating Conductor Cross-Sectional Area
(mm2)
Clamping Range
(mm)
Operating Temperature Range
(°C)
Mating Cycles Flame Retardancy Remark

569,000 VND

1 Piece(s) 6 Day(s) or more 10-Han-Eco Mod., PE, module, m, 16-6 AWG-RAL 7032 (Pebble Gray) (insert)-1.5 to 16--≥500--

722,000 VND

1 Piece(s) 6 Day(s) or more -AvailableHan-Eco Mod., 6-C-f., HBM/HSM, cord lugReinforced polyamide with glass fiber (hood/housing)RAL 9005 (Jet Black) (hood/housing)IP65---40 to +125-UL 94V-0IEC 61984, EN 45545-2 R22(HL1, HL2, HL3), EN 45545-2 R24(HL1, HL2, HL3), EN 45545-2 R23(HL1, HL2, HL3)

880,500 VND

1 Piece(s) 6 Day(s) or more -AvailableHan-Eco Mod., 10-C-f., HTE/HSEReinforced polyamide with glass fiber (hood/housing/lock); NBR (seal)RAL 9005 (Jet Black) (hood/housing/seal/lock)IP65---40 to +125-UL 94 V-0, UL 94 V-0 (Lock lever)IEC 61984, EN 45545-2 R22(HL1, HL2, HL3), EN 45545-2 R24(HL1, HL2, HL3), EN 45545-2 R23(HL1, HL2, HL3)

788,500 VND

1 Piece(s) 6 Day(s) or more -AvailableHan-Eco Mod., 24, HBMReinforced polyamide with glass fiber (hood/housing/lock); NBR (seal)RAL 9005 (Jet Black) (hood/housing/seal/lock)IP65---40 to +125-UL 94 V-0, UL 94 V-0 (Lock lever)IEC 61984, EN 45545-2 R22(HL1, HL2, HL3), EN 45545-2 R24(HL1, HL2, HL3), EN 45545-2 R23(HL1, HL2, HL3)

978,000 VND

1 Piece(s) 6 Day(s) or more -AvailableHan-Eco Mod., 6, HCC, M32, glandedReinforced polyamide with glass fiber (hood/housing/lock); NBR (seal)RAL 9005 (Jet Black) (hood/housing/seal/lock)IP65-13 to 21-40 to +125-UL 94 V-0, UL 94 V-0 (Lock lever)IEC 61984, EN 45545-2 R22(HL1, HL2, HL3), EN 45545-2 R24(HL1, HL2, HL3), EN 45545-2 R23(HL1, HL2, HL3)

1,352,250 VND

1 Piece(s) 6 Day(s) or more -AvailableHan-Eco Mod., 10, HCC, M32, glandedReinforced polyamide with glass fiber (hood/housing/lock); NBR (seal)RAL 9005 (Jet Black) (hood/housing/seal/lock)IP65-13 to 21-40 to +125-UL 94 V-0, UL 94 V-0 (Lock lever)IEC 61984, EN 45545-2 R22(HL1, HL2, HL3), EN 45545-2 R24(HL1, HL2, HL3), EN 45545-2 R23(HL1, HL2, HL3)

1,690,250 VND

1 Piece(s) 6 Day(s) or more -AvailableHan-Eco Mod., 16, HCC, M40, glandedReinforced polyamide with glass fiber (hood/housing/lock); NBR (seal)RAL 9005 (Jet Black) (hood/housing/seal/lock)IP65-16 to 28-40 to +125-UL 94 V-0, UL 94 V-0 (Lock lever)IEC 61984, EN 45545-2 R22(HL1, HL2, HL3), EN 45545-2 R24(HL1, HL2, HL3), EN 45545-2 R23(HL1, HL2, HL3)

1,509,250 VND

1 Piece(s) 6 Day(s) or more -AvailableHan-Eco Mod., 24, HTE, M40, glandedReinforced polyamide with glass fiber (hood/housing)RAL 9005 (Jet Black) (hood/housing)IP65-16 to 28-40 to +125-UL 94V-0IEC 61984, EN 45545-2 R22(HL1, HL2, HL3), EN 45545-2 R24(HL1, HL2, HL3), EN 45545-2 R23(HL1, HL2, HL3)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Representative Standard UL / CSA