(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Han, Industrial Connector Inserts, Accessory Q Series

Han, Industrial Connector Inserts, Accessory Q Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      57,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

Han, Industrial Connector Inserts, Accessory Q Series

Part Number
09-12-000-9901
09-12-005-2633
09-12-006-3041
09-12-006-3141
09-12-008-0301
09-12-008-0327
09-12-008-0527
09-12-008-3001
09-12-008-5408
09-12-017-3001
09-12-017-3101
09-12-708-0301
09120022653
09120022753
09120023151
09120062763
09120082633
09120213001
09120213101
19-12-008-0429
19-12-008-0729
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Wire connection method Allowable Current
(A)
Allowable Voltage
(V)
Representative Standard Specifications Material Surface Treatment Color Rated surge voltage
(kV)
Protection Rating Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Strip length
(mm)
Insulation Resistance
(Ω)
Contact Resistance
(mΩ)
Operating Temperature Range
(°C)
Mating Cycles Flame Retardancy Pollution Degree Type Tightening Torque
(Nm)
Specification 1 Specification 2

57,250 VND

3 Piece(s) 5 Day(s) or more ------T-coding pin for Han Q, 7/0, insertThermoplastic-------------Coding---

852,750 VND

1 Piece(s) 6 Day(s) or more -Male (plug)--230 (Conductor-ground) / 400 (Conductor-conductor) / 600 (UL/CSA compliant)UL / CSAHan Q, 5/0, male, QLPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)4-0.5 to 2.5-10≥ 10 to the power of 10≤1-40 to +125≥500UL 94V-03Insert-EN 60664-1, IEC 61984; certification: DNV GL-

794,000 VND

1 Piece(s) 6 Day(s) or more 10Male (plug)Pressure Welding10 (signal) / 40250 (Signal) / 250 (Signal, UL/CSA compliant) / 400 (Conductor-ground) / 600 (UL/CSA compliant) / 690 (Conductor-conductor)UL / CSAHan Q, 4/2, male, insert, crimp termPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)6/4 (Signal)-0.14 to 6--≥ 10 to the power of 10≤3 (Signal area)-40 to +125≥500UL 94V-03/3 (Signal area)Insert-EN 60664-1, IEC 61984-

794,000 VND

1 Piece(s) 6 Day(s) or more 10Female (socket)Pressure Welding10 (signal) / 40250 (Signal) / 250 (Signal, UL/CSA compliant) / 400 (Conductor-ground) / 600 (UL/CSA compliant) / 690 (Conductor-conductor)UL / CSAHan Q, 4/2, female, insert, crimp termPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)6/4 (Signal)-0.14 to 6--≥ 10 to the power of 10≤3 (Signal area)-40 to +125≥500UL 94V-03/3 (Signal area)Insert-EN 60664-1, IEC 61984-

614,250 VND

1 Piece(s) 6 Day(s) or more 10-----Han, 8/0, Hous Bulkh, mount, metalZinc die-cast (hood/housing); NBR (seal); stainless steel (lock)Chromate treatment (hood/housing)RAL 9005 (Jet Black) (hood/housing)-IP65------40 to +125---Hood/housing-Certification: DNV GL, CE-

337,500 VND

1 Piece(s) 6 Day(s) or more 10-----Han Q, 8/0, housing, bulkhead, mount-edPolycarbonate (hood/housing); NBR (seal); polyamide (lock)-RAL 9005 (Jet Black) (hood/housing, lock)-IP65------40 to +125-UL94V-0/UL 94 V-0 (Lock lever)-Hood/housing-Certification: DNV GL, UL/CSAType rating UL 50 / UL 50E compliant: 4, 12

413,750 VND

1 Piece(s) 6 Day(s) or more 10-----Han Q, 8/0, hood, side entry, PG 16Polycarbonate (hood/housing)-RAL 9005 (Jet Black) (hood/housing)-IP65------40 to +125-UL 94V-0-Hood/housing-Certification: DNV GL, UL/CSAType rating UL 50 / UL 50E compliant: 4, 12

755,500 VND

1 Piece(s) 6 Day(s) or more 10Male (plug)Pressure Welding-600 (UL/CSA compliant)UL / CSAHan Q, 8/0, male, insert, crimp termPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)6-0.14 to 4--≥ 10 to the power of 10--40 to +125≥500UL 94V-03Insert-EN 60664-1, IEC 61984-

458,500 VND

1 Piece(s) 6 Day(s) or more 10-----Han Q, 8/0, cover with sealing for female----IP65------40 to +125-UL 94V-0-Cover (for female)-Certification: DNV G, UL/CSAType rating UL 50 / UL 50E compliant: 4, 12

755,500 VND

1 Piece(s) 6 Day(s) or more 10Male (plug)Pressure Welding10160 / 250 (UL/CSA compliant)UL / CSAHan Q, 17/0, male, insert, crimp termPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)2.5-0.14 to 2.5--≥ 10 to the power of 10--40 to +125≥500UL 94V-03Insert-EN 60664-1, IEC 61984-

755,500 VND

1 Piece(s) 6 Day(s) or more 10Female (socket)Pressure Welding10160 / 250 (UL/CSA compliant)UL / CSAHan Q, 17/0, female, insert, crimp termPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)2.5-0.14 to 2.5--≥ 10 to the power of 10--40 to +125≥500UL 94V-03Insert-EN 60664-1, IEC 61984-

623,250 VND

1 Piece(s) 6 Day(s) or more 10------Zinc die-cast (hood/housing); NBR (seal); stainless steel (lock)Powder coating (hood/housing)RAL 9005 (Jet Black) (hood/housing)-IP65------40 to +125---Hood/housing-Certification: DNV GL, CE-

1,084,250 VND

1 Piece(s) 4 Day(s) or more ---40400 / 400 (UL/CSA compliant)UL / CSAHan Q, 2/0, m, 2.5 to 6 mm2Polycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)6-2.5 to 6--≥ 10 to the power of 10≤1-40 to +125≥500UL 94V-03Insert1.8EN 60664-1, IEC 61984; certification: DNV GL-

1,218,750 VND

1 Piece(s) 4 Day(s) or more ---40400 / 400 (UL/CSA compliant)UL / CSAHan Q, 2/0, f, 2.5 to 6 mm2Polycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)6-2.5 to 6--≥ 10 to the power of 10≤1-40 to +125≥500UL 94V-03Insert1.8EN 60664-1, IEC 61984; certification: DNV GL-

456,000 VND

1 Piece(s) 4 Day(s) or more --Pressure Welding40400 / 600 (UL/CSA compliant)UL / CSAHan Q, 2/0, f, crimpPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)6-1.5 to 10--≥ 10 to the power of 10--40 to +125≥500UL 94V-03Insert-EN 60664-1, IEC 61984; certification: DNV GL-

1,670,250 VND

1 Piece(s) 4 Day(s) or more ---10 (signal) / 40250 (signal) / 400 (Conductor-ground) / 690 (Conductor-conductor)UL / CSAHan Q, 4/2, F, AS-QLPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)6/4 (Signal)-4 to 10--≥ 10 to the power of 10≤ 0.3 / < 3 (Signal area)-40 to +125≥500UL 94V-03/3 (Signal area)Insert1.8EN 60664-1, IEC 61984; certification: DNV GL-

1,088,500 VND

1 Piece(s) 4 Day(s) or more ----600 (UL/CSA compliant)UL / CSAHan Q, 8/0, M, QL, 20 to 14, 14 AWG, fine strand wirePolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)6-0.5 to 2.520 to 1410≥ 10 to the power of 10≤3-40 to +125≥500UL 94V-03Insert-EN 60664-1, IEC 61984; certification: DNV GL-

419,750 VND

1 Piece(s) 4 Day(s) or more ---6.5AC50/DC120UL / CSAHan Q, high density, MPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)0.8-0.09 to 0.56--≥ 10 to the power of 10--40 to +125≥500UL 94V-03Insert-EN 60664-1, IEC 61984; certification: DNV GL-

600,000 VND

1 Piece(s) 4 Day(s) or more ---6.5AC50/DC120UL / CSAHan Q, high density, FPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)0.8-0.09 to 0.56--≥ 10 to the power of 10--40 to +125≥500UL 94V-03Insert-EN 60664-1, IEC 61984; certification: DNV GL-

458,500 VND

1 Piece(s) 6 Day(s) or more 10-----Han Q, 8/0, hood, top entry, M25Polycarbonate (hood/housing)-RAL 9005 (Jet Black) (hood/housing)-IP65------40 to +125-UL 94V-0-Hood/housing-Certification: DNV GL, UL/CSAType rating UL 50 / UL 50E compliant: 4, 12

617,250 VND

1 Piece(s) 6 Day(s) or more 10-----Han Q, 8/0, coupler, M25Polycarbonate (hood/housing); polyamide (lock)-RAL 9005 (Jet Black) (hood/housing, lock)-IP65------40 to +125-UL94V-0/UL 94 V-0 (Lock lever)-Hood/housing-Certification: DNV GL, CE/UL/CSAType rating UL 50 / UL 50E compliant: 4, 12

Loading...Tải…

  1. 1