(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Han, Industrial Connector, Hood/Housing/Insert (Dust Gray / Pebble Gray)

Han, Industrial Connector, Hood/Housing/Insert (Dust Gray / Pebble Gray)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      709,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • [About CE Mark Engraving]
    This product has complied with the CE low voltage directive from before, but as of March 2020, the CE mark will be engraved on the visible part of the hood housing.
    There are no changes related to quality or performance. Since the change will take several years, your shipment may include old and new models. Thank you for your understanding.

Product Description

Han, industrial connector hood/housing/insert (dust gray / pebble gray).

Part Number
09-34-003-0301
09-34-003-2601
09-34-003-2701
09340060301
19340100422
19340100521
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAllowable Voltage
(V)
Protection function (environmentally resistant) Representative Standard Specifications Material Surface Treatment Color Rated surge voltage
(kV)
Protection Rating Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Strip length
(mm)
Insulation Resistance
(Ω)
Contact Resistance
(mΩ)
Mating Cycles Flame Retardancy Pollution Degree Tightening Torque
(Nm)
Remark

911,250 VND

1 Piece(s) 6 Day(s) or more 10-Available-Han, HvE, base panel, 2 leversDie-cast aluminum (hood/housing); NBR (seal); polycarbonate, stainless steel (lock)Powder coating (hood/housing)RAL7037 (dust gray) (hood/housing/lock)-IP65------UL 94V-0--Certification: DNV GL; type rating UL 50 / UL 50E compliant: 12, 4, 4X

709,000 VND

1 Piece(s) 6 Day(s) or more 10600(UL/CSA) / 830-UL / CSAHan, HvE, 3, pos., M, insert, screwPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL7032 (Pebble Gray) (insert)8-0.75 to 2.518 to 147.5≥ 10 to the power of 10≤1≥500UL 94V-030.5EN 60664-1, IEC 61984, certification: DNV GL

751,750 VND

1 Piece(s) 6 Day(s) or more 10600(UL/CSA) / 830-UL / CSAHan, HvE, 3, pos., F, insert, screwPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL7032 (Pebble Gray) (insert)8-0.75 to 2.518 to 14-≥ 10 to the power of 10≤1≥500UL 94V-030.5EN 60664-1, IEC 61984

928,500 VND

1 Piece(s) 4 Day(s) or more --Available-Han, 6, HvE, HBM, double leverDie-cast aluminum (hood/housing); NBR (seal); polycarbonate, stainless steel (lock)Powder coating (hood/housing)RAL7037 (dust gray) (hood/housing/lock)-IP65------UL 94V-0--Certification: DNV GL; type rating UL 50 / UL 50E compliant: 12, 4, 4X

1,178,750 VND

1 Piece(s) 4 Day(s) or more 10-Available-Han, HvE, hood, top entry, 4 pegs, M32Die-cast aluminum (hood/housing)Powder coating (hood/housing)RAL7037 (dust gray) (hood/housing)-IP65---------Certification: DNV GL; type rating UL 50 / UL 50E compliant: 12, 4, 4X

902,000 VND

1 Piece(s) 6 Day(s) or more 10-Available-Han, HvE, hood, side entry, LC, 4 pegs, M25Die-cast aluminum (hood/housing)Powder coating (hood/housing)RAL7037 (dust gray) (hood/housing)-IP65---------Certification: DNV GL; type rating UL 50 / UL 50E compliant: 12, 4, 4X

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operating Temperature Range(°C) -40 to +125