(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Han, industrial connector, insert 35 A (pebble gray).
Part Number |
---|
09-31-006-2611 |
09310062711 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Specifications |
---|---|---|---|---|---|---|
1,227,000 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Han, HsB, 06, pos., M, insert, screw, 7-12 | ||
1,327,750 VND | 1 Piece(s) | 4 Day(s) or more | - | Han, HsB, 06, pos., F, insert, screw, 7-12 |
Loading...Tải…
Allowable Current(A) | 35 | Allowable Voltage(V) | 600(UL/CSA) / 690 (Conductor-conductor) / 400 (Conductor-ground) | Representative Standard | UL / CSA |
---|---|---|---|---|---|
Material | Polycarbonate (insert) / copper alloy (contact) | Surface Treatment | Silver plating (contact) | Color | RAL7032 (Pebble Gray) (insert) |
Rated surge voltage(kV) | 6 | Conductor Cross-Sectional Area(mm2) | 1.5 to 6 | Insulation Resistance(Ω) | ≥ 10 to the power of 10 |
Contact Resistance(mΩ) | ≤1 | Operating Temperature Range(°C) | -40 to +125 | Mating Cycles | ≥500 |
Flame Retardancy | UL 94V-0 | Pollution Degree | 3 | Tightening Torque(Nm) | 0.5 |
Remark | EN60664-1, IEC61984, selectable electrical data: 35 A / 500 V / 6 kV / 3 |