(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Han, Industrial Connector, Hood/Housing/Insert (Jet Black)

Han, Industrial Connector, Hood/Housing/Insert (Jet Black)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      729,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • [About CE Mark Engraving]
    This product has complied with the CE low voltage directive from before, but as of March 2020, the CE mark will be engraved on the visible part of the hood housing.
    There are no changes related to quality or performance. Since the change will take several years, your shipment may include old and new models. Thank you for your understanding.

Product Description

Han, industrial connector hood/housing/insert (jet back).

 
Part Number
09-40-006-0311
09-40-024-5411
09-40-703-0311
19-40-003-0410
19-40-006-0412
19-40-010-0412
19-40-024-0414
19-40-024-0514
19-40-703-0410
19-40-703-0950
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSpecifications Material Surface Treatment Tightening Torque
(Nm)

1,247,500 VND

1 Piece(s) 6 Day(s) or more 10Han, 6, HPR, base panel, screw lockDie-cast aluminum, corrosion resistant (hood/housing); NBR (seal); stainless steel (lock)Powder coating (hood/housing)4 (Thread lock)

1,108,500 VND

1 Piece(s) 6 Day(s) or more 10Han, 24, HPR, cover, screw lockDie-cast aluminum, corrosion resistant (hood/housing); stainless steel (lock)Powder coating (hood/housing)4 (Thread lock)

729,750 VND

1 Piece(s) 6 Day(s) or more 10Han, 3, HPR, base panel, screw lockZinc die-cast (hood/housing); FPM, NBR (seal)Powder coating (hood/housing)2 (Thread lock)

967,000 VND

1 Piece(s) 6 Day(s) or more -Han, 3, HPR, gg, SV, M20Zinc die-cast (hood/housing); stainless steel (lock)Chromate treatment (hood/housing)2 (Thread lock)

1,717,250 VND

1 Piece(s) 6 Day(s) or more 10Han, 6, HPR, hood, top entry, M32, screw lockDie-cast aluminum, corrosion resistant (hood/housing); stainless steel (lock)Powder coating (hood/housing)4 (Thread lock)

1,892,250 VND

1 Piece(s) 6 Day(s) or more 10Han, 10, HPR, hood, top entry, M32, screw lockDie-cast aluminum, corrosion resistant (hood/housing); stainless steel (lock)Powder coating (hood/housing)4 (Thread lock)

2,094,500 VND

1 Piece(s) 6 Day(s) or more 10Han, 24, HPR, hood, top entry, M50, screw lockDie-cast aluminum, corrosion resistant (hood/housing); stainless steel (lock)Powder coating (hood/housing)4 (Thread lock)

2,615,750 VND

1 Piece(s) 6 Day(s) or more 10Han, 24, HPR, hood, side entry, M50, screw lockDie-cast aluminum, corrosion resistant (hood/housing); stainless steel (lock)Powder coating (hood/housing)4 (Thread lock)

942,500 VND

1 Piece(s) 6 Day(s) or more 10-Zinc die-cast (hood/housing); stainless steel (lock)Powder coating (hood/housing)2 (Thread lock)

1,149,000 VND

1 Piece(s) 6 Day(s) or more 10-Zinc die-cast (hood/housing); FPM, NBR (seal)Powder coating (hood/housing)2 (Thread lock)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Protection function (environmentally resistant) Available Representative Standard UL / CSA Color RAL9005 (Jet Black) (hood/housing)
Protection Rating IP65, IP69/IPX9K (ISO 20653 compliant), IP68 Operating Temperature Range(°C) -40 to +125 Remark Certification: DNV GL; type rating UL 50 / UL 50E compliant: 12, 4, 4X