(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clip (Flat Type)

Clip (Flat Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      24,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used for mounting MIRALEX, etc.
· Can be mounted without removing the clip screws making work easy.

 
Part Number
MK-28
MK-28D
MK-30
MK-30D
MK-36
MK-36D
MK-40
MK-40D
MK-42
MK-42D
MK-2022D
MK-5054
MK-5054D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Pipe Diameter Product type

24,750 VND

1 Piece(s) 9 Day(s) MIRALEX 28, PF pipe 28Electrogalvanizing

56,457 VND

1 Piece(s) 9 Day(s) MIRALEX 28, PF pipe 28Hot dip galvanizing

41,122 VND

1 Piece(s) 9 Day(s) MIRALEX F30Electrogalvanizing

58,648 VND

1 Piece(s) 9 Day(s) MIRALEX F30Hot dip galvanizing

30,690 VND

1 Piece(s) 9 Day(s) MIRALEX 36, PF pipe 36Electrogalvanizing

60,473 VND

1 Piece(s) 9 Day(s) MIRALEX 36, PF pipe 36Hot dip galvanizing

48,425 VND

1 Piece(s) 9 Day(s) MIRALEX F 40Electrogalvanizing

69,236 VND

1 Piece(s) 9 Day(s) MIRALEX F 40Hot dip galvanizing

32,340 VND

1 Piece(s) 9 Day(s) MIRALEX 42, PF pipe 42Electrogalvanizing

66,315 VND

1 Piece(s) 9 Day(s) MIRALEX 42, PF pipe 42Hot dip galvanizing

54,266 VND

1 Piece(s) 9 Day(s) MIRALEX 22, MIRALEX F20, PF pipe 22Hot dip galvanizing

38,940 VND

1 Piece(s) 9 Day(s) MIRALEX 54, MIRALEX F50, PF pipe 54Electrogalvanizing

72,887 VND

1 Piece(s) 9 Day(s) MIRALEX 54, MIRALEX F50, PF pipe 54Hot dip galvanizing

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Iron