(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
TL Lead-In Cover (Lead-In Port For TL FLEX Joints, Wires, Etc.)

TL Lead-In Cover (Lead-In Port For TL FLEX Joints, Wires, Etc.)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      23,430VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for leading wires into/out of mortar walls.
· Leading wires into/out of walls is very easy.

 
Part Number
TLE-A
TLE-AG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Color

23,430 VND

1 Piece(s) 9 Day(s) BeigeBeige

23,430 VND

1 Piece(s) 9 Day(s) GreyGray

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Resin