(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mounting Plate Board

Mounting Plate Board
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      666,193VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A watt-hour meter (instrument box) and wall box can be mounted on one mounting plate.
· Band through holes are provided for securing onto poles, etc., using stainless steel bands.
 *Can also be mounted to pole bands.

 
Part Number
BT-3060DG
BT-3060G
BT-3060J
BT-3060LB
BT-3060M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor

666,193 VND

1 Piece(s) 9 Day(s) Dark gray

666,193 VND

1 Piece(s) 9 Day(s) Gray

666,193 VND

1 Piece(s) 9 Day(s) Beige

666,193 VND

1 Piece(s) 9 Day(s) Light brown

666,193 VND

1 Piece(s) 9 Day(s) Milky white

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Mounting Plate