(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Combines the Mirakku Hanger with a duct clip. Used for mounting wall boxes or wooden boards for mounting wall boxes onto poles.
· · With screw and end caps to prevent injury.
Part Number |
---|
POM-20F |
POM-20FL |
POM-20FLS |
POM-20FS |
POM-30F |
POM-40F |
POM-50F |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Conforming | Plating, coating | Dimension L |
---|---|---|---|---|---|---|---|
441,250 VND | 1 Piece(s) | 9 Day(s) | Pipe diameter (øD): 87.9 to 89.1 mm | Highly corrosion-resistant plated steel plate | 200 | ||
467,000 VND | 1 Piece(s) | 9 Day(s) | Pipe diameter (øD): 113.4 to 114.3 mm | Highly corrosion-resistant plated steel plate | 200 | ||
758,500 VND | 1 Piece(s) | 9 Day(s) | Pipe diameter (øD): 113.4 to 114.3 mm | Stainless steel | 200 | ||
715,000 VND | 1 Piece(s) | 9 Day(s) | Pipe diameter (øD): 87.9 to 89.1 mm | Stainless steel | 200 | ||
508,750 VND | 1 Piece(s) | 9 Day(s) | Pipe diameter (øD): 87.9 to 89.1 mm | Highly corrosion-resistant plated steel plate | 300 | ||
559,000 VND | 1 Piece(s) | 9 Day(s) | Pipe diameter (øD): 87.9 to 89.1 mm | Highly corrosion-resistant plated steel plate | 400 | ||
625,935 VND | 1 Piece(s) | 9 Day(s) | Pipe diameter (øD): 87.9 to 89.1 mm | Highly corrosion-resistant plated steel plate | 500 |