(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Safety Cap

Safety Cap
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,970VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fit onto the ends of 3/8 and 4/8 inch bolts and reinforcing bars to prevent injuries.
· Mount by simply pressing it in with your finger.
· 6 colors are available, enabling color-coded use for different usage locations, etc.

 
Part Number
SCAP-3B
SCAP-3G
SCAP-3H
SCAP-3R
SCAP-3W
SCAP-3Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor

2,970 VND

1 Piece(s) 9 Day(s) Blue

2,970 VND

1 Piece(s) 9 Day(s) Green

2,970 VND

1 Piece(s) 9 Day(s) Gray

2,970 VND

1 Piece(s) 9 Day(s) Red

2,970 VND

1 Piece(s) 9 Day(s) White

2,970 VND

1 Piece(s) 9 Day(s) Yellow

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Other Standard 3/8 inch bolt (W 3/8) / M10 bolt / reinforcing bar (D10)