(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MBCS-2224T

MBCS-2224T
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      156,863VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for mounting fluorescent lights, cable routing equipment, fire sensors, etc.
· Use zip ties and saddles to secure piping and cables.

 
Part Number
SM-1D
SM-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPlating, coating

246,450 VND

1 Piece(s) 9 Day(s) Hot dipped

156,863 VND

1 Piece(s) 9 Day(s) Electrogalvanized (metal parts)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Device Mounting Bracket Compatible dimension (A) C structural steel (flange 15 to 20 mm)