(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stainless Steel Wire With Outer Coating

Stainless Steel Wire With Outer Coating
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      965,842VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes an outer coating with excellent insulating properties.
· For steadying objects or for use as a simple messenger wire.
· The 30‑m specification is housed within a box and includes a bobbin that allows the wire to be extracted while still within the box.

 
Part Number
Y3PBS-10
Y3PBS-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWire diameter
(mm)

965,842 VND

1 Piece(s) 12 Day(s) 10

2,587,181 VND

1 Piece(s) 12 Day(s) 30

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Wires Wire diameter (coating outer diameter)(mm) ø3