(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clamp Tube

Clamp Tube
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,802,921VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Purposes of use include protection of bent parts of bundle wires and crossover wires to doors or between boards, organization of cylinder extension/contraction parts in robots, etc., and multi-wire branches and wires, and others.
· A wire can be clamped quickly because there is no need to wrap it around something.
· It can be removed and reused repeatedly.
· The slit allows for flexible installation in curved areas.
· Comes with a dedicated tool.

 
Part Number
CLT-9E
CLT-9EB
CLT-9EG
CLT-9EK
CLT-9ER
CLT-9EY
CLT-15E
CLT-15EB
CLT-15EG
CLT-15EK
CLT-15ER
CLT-15EY
CLT-20E
CLT-20EB
CLT-20EG
CLT-20EK
CLT-20EY
CLT-25E
CLT-25EB
CLT-25EG
CLT-25EK
CLT-25ER
CLT-25EY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRequired Internal Diameter Size
(mm)
Required Thickness
(mm)
Color Product type Color

2,637,323 VND

1 Piece(s) 12 Day(s) 9.00.8OtherWire bundle diameter: 9 mmNatural

2,637,323 VND

1 Piece(s) 12 Day(s) 9.00.8BlueWire bundle diameter: 9 mmBlue

2,637,323 VND

1 Piece(s) 12 Day(s) 9.00.8GreenWire bundle diameter: 9 mmGreen

2,637,323 VND

1 Piece(s) 12 Day(s) 9.00.8BlackWire bundle diameter: 9 mmBlack

2,637,323 VND

1 Piece(s) 12 Day(s) 9.00.8RedWire bundle diameter: 9 mmRed

2,637,323 VND

1 Piece(s) 12 Day(s) 9.00.8YellowWire bundle diameter: 9 mmYellow

2,236,430 VND

1 Piece(s) 12 Day(s) 15.00.8OtherWire bundle diameter: 15 mmNatural

2,236,430 VND

1 Piece(s) 12 Day(s) 15.00.8BlueWire bundle diameter: 15 mmBlue

2,236,430 VND

1 Piece(s) 12 Day(s) 15.00.8GreenWire bundle diameter: 15 mmGreen

2,236,430 VND

1 Piece(s) 12 Day(s) 15.00.8BlackWire bundle diameter: 15 mmBlack

2,236,430 VND

1 Piece(s) 12 Day(s) 15.00.8RedWire bundle diameter: 15 mmRed

2,236,430 VND

1 Piece(s) 12 Day(s) 15.00.8YellowWire bundle diameter: 15 mmYellow

1,989,128 VND

1 Piece(s) 12 Day(s) 20.00.9OtherWire bundle diameter: 20 mmNatural

1,989,128 VND

1 Piece(s) 12 Day(s) 20.00.9BlueWire bundle diameter: 20 mmBlue

1,989,128 VND

1 Piece(s) 12 Day(s) 20.00.9GreenWire bundle diameter: 20 mmGreen

1,989,128 VND

1 Piece(s) 12 Day(s) 20.00.9BlackWire bundle diameter: 20 mmBlack

1,989,128 VND

1 Piece(s) 12 Day(s) 20.00.9YellowWire bundle diameter: 20 mmYellow

1,802,921 VND

1 Piece(s) 12 Day(s) 25.01.0OtherWire bundle diameter: 25 mmNatural

1,802,921 VND

1 Piece(s) 12 Day(s) 25.01.0BlueWire bundle diameter: 25 mmBlue

1,802,921 VND

1 Piece(s) 12 Day(s) 25.01.0GreenWire bundle diameter: 25 mmGreen

1,802,921 VND

1 Piece(s) 12 Day(s) 25.01.0BlackWire bundle diameter: 25 mmBlack

1,802,921 VND

1 Piece(s) 12 Day(s) 25.01.0RedWire bundle diameter: 25 mmRed

1,802,921 VND

1 Piece(s) 12 Day(s) 25.01.0YellowWire bundle diameter: 25 mmYellow

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Round