(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sukkiri Line Cutter

Sukkiri Line Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,408,435VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy-to-use, ratchet-type cutter specially designed for Sukkiri Line E.
· The Sukkiri Line E cover and base can be cut simultaneously.
· Can be opened by one hand through a single action.

 
Part Number
GC-80
GC-80H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngProduct type Compatible

4,118,982 VND

1 Piece(s) 12 Day(s) Replacement blade-

1,408,435 VND

1 Piece(s) 12 Day(s) Main bodySukkiri Line E / (GK-70E/80E type)

Loading...Tải…

  1. 1