(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Used for protecting cables when they are pulled out from a ceiling foundation member, etc.
· All you need is push it into a prepared hole made with a dedicated tool (LGS Stud Punch). It does not project from the ceiling joist, so the ceiling material can be installed cleanly.
Type | Cable Related Supplies | Color | Yellow | Compatible | Dedicated for ceiling joist |