(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Falling Stop

Falling Stop
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      565,923VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The rope can be reeled out/in to a desired length between 370 and 1,500 mm. The reeled-out rope does not sag and is very resilient. Anti-drop rope for tools you cannot do without during work.
· Comes with connection attachments that let you attach the rope to various tools.
· Available in three colors. (Clear, black, blue)

 
Part Number
DLS-150B
DLS-150C
DLS-150K
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Color

565,923 VND

1 Piece(s) 9 Day(s) BlueBlue

565,923 VND

1 Piece(s) 9 Day(s) ClearClear

565,923 VND

1 Piece(s) 9 Day(s) BlackBlack

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Other Length(mm) 370~1500