(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Molding Tucker Mold Stopper

Molding Tucker Mold Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      97,363VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for securing Hikari Mold and Plastic Mold to wall surfaces.
· The staples are thinner than nails, which is perfect for thin moldings.
· You can use it like a stapler to drive in staples successively.
· It can also be used as a standard tucker.

 
Part Number
HMT-1
HMT-10S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength
(mm)
Compatible

1,773,212 VND

1 Piece(s) 9 Day(s) 170Hikari Mold (S, 0, 1) / Plastic Mold (0, 1), etc.

97,363 VND

1 Piece(s) 9 Day(s) 12Staple 

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Cable Tie Tool Related