(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vinyl Tape Holder (Wire Holder For Suspending Plastic Tape)

Vinyl Tape Holder (Wire Holder For Suspending Plastic Tape)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      264,205VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Holder for suspending a plastic tape on a work belt, etc. The plastic tape can be removed/installed easily with one hand.
 
*Attach it to a work belt, D-ring on a safety harness, etc.

 
Part Number
BT-MH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

264,205 VND

1 Piece(s) 9 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Cable Tie Tool Related Compatible Plastic tape, etc. (up to 3 pcs)

Please check the type/dimensions/specifications of the part BT-MH in the Vinyl Tape Holder (Wire Holder For Suspending Plastic Tape) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BT-MH trong chuỗi Vinyl Tape Holder (Wire Holder For Suspending Plastic Tape).