(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
EMC Filter for Power Supply Line RTEN-2010

EMC Filter for Power Supply Line RTEN-2010
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,740,255VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose low-leakage three-phase filter with a wide range of current variations.
[Features]
·Low leakage current type
·Wide lineup from 6 to 300 A
·Compact size, lightweight and low-profile type with L1 stage
·Shape that holds down the height direction
·Wiring workability is improved by using SEMS screws
·With terminal block cover for safety

 
Part Number
RTEN-2010
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,740,255 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated Current(A) 10 Mounting Method Fasten With Screws Representative Standard UL
Dimension vertical(mm) 42 Dimension width(mm) 120 Dimension depth(mm) 63